General information
Certifications
CE Yes
UL cURus E360421
Servo and stepper motors - Component
Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 4
Nominal torque Mn [Nm] 1.482
Nominal power PN [W] 466
Nominal current IN [A] 1.059
Stall torque M0 [Nm] 1.62
Stall current I0 [A] 1.23
Maximum torque Mmax [Nm] 6.84
Maximum current Imax [A] 5.7
Maximum speed nmax [rpm] 8000
Torque constant KT [Nm/A] 1.4
Voltage constant KE [V/1000 rpm] 89.8
Stator resistance R2ph [Ω] 23.8
Stator inductance L2ph [mH] 46.5
Electrical time constant tel [ms] 1.956
Thermal time constant ttherm [min] 32
Moment of inertia J [kgcm2] 0.59
Weight without brake m [kg] 5
Recommendations
ACOPOSmulti 8BVIxxxx... 0014
ACOPOS P3 8EIxxxx... 2X2X
Cross section for B&R motor cables [mm2] 2.5
Connector size 1
Material number:
8JSB32.ee030ffgg-0
Description:
S3 4500 10 00000 x xx 0 S0 xx S 560 EI

Please choose country and language

B&R Logo