Gearbox
Number of gear stages 1
Gear ratio i 10
Nominal output torque T2N [Nm] 15.0
Max. output torque T2max [Nm] 24.0
Emergency switch-off torque T2stop [Nm] 80
Idle torque [Nm] at 20°C and 3000 rpm 0.15
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 4500
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 4500
Max. drive speed n1max [rpm] 13000
Max. backlash Jt [arcmin] 10
Reduced backlash Jt [arcmin] less than 0
Torsional rigidity Ct21 [Nm/arcmin] 2.3
Tilting rigidity C2K [Nm/arcmin] 0.0
Max. breakdown torque M2Kmax [Nm] 0.0
Max. radial force Frmax [N] for 30,000 h 3200
Max. radial force Frmax [N] for 20,000 h 3200
Max. axial force Famax [N] for 30,000 h 3900
Max. axial force Famax [N] for 20,000 h 4400
Operating noise LPA [dB(A)] 58
Efficiency at full load ŋ [%] 96
Min. operating temperature BTempmin [°C] -25
Max. operating temperature BTempmax [°C] 90
Mounting orientation Any
Degree of protection IP 65
Weight m [kg] 1.40
Moment of inertia J1 [kgcm2] 0.065
Material number:
8GP55-060hh010klmm
Description:
Coaxial PG, i = 010, 1-stage, IP65
Documentation Version (Date) Download
8GP55 motor mounting instructions PDF / 435 KB
Datasheet 8GP55-060 PDF / 147 KB
Datasheet 8GP55-080 PDF / 148 KB
Datasheet 8GP55-120 PDF / 147 KB
General Version (Date) Download
System overview planetary gearboxes PDF / 3 MB

Please choose country and language

B&R Logo