General information
Certifications | |
CE | Yes |
24 VDC power supply
Current consumption | 500 mA |
28 VDC output
Peak current | 150 A |
Operating conditions
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | |
Nominal | 5 to 25°C |
Maximum | 40°C |
Relative humidity | |
Operation | 5 to 90%, non-condensing |
Mechanical properties
Material | Anodized aluminum, stainless steel, polyamide (PA), polycarbonate (PC), epoxy resin |
Dimensions | |
Width | 839 mm |
Height | 356.4 mm |
Depth | 645.4 mm |
Acceleration force of motor |
∼ 60 N (Shuttle, 2 magnets) ∼ 80 N (Shuttle, 3 magnets) |
Weight | 109.8 kg |
Material number:
8FZAM6.0A.A000-1Description:
SuperTrak curved segment 180° (800 mm), length 1518.7 mm, horizontal
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration Transport Systems SuperTrak | PDF / 61 KB |
Documentation | Version (Date) | Download |
---|---|---|
SuperTrak Transport System Operation and Maintennance Manual | PDF / 25 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
B&R SuperTrak CAD Models | ZIP / 28 MB |