Ambient conditions
Temperature | |
Operation | 5 to 40°C |
Storage | -10 to 55°C |
Transport | -10 to 60°C |
Mechanical properties
Dimensions | |
Width | 127.3 mm |
Height | 181.8 mm |
Depth | 165.3 mm |
Weight | 1.2 kg |
Material number:
8F1TCA.GMS00000I-1Description:
ACOPOStrak measuring shuttle for guide rail transition
Optional Accessories
Accessories
8F1TCA.DI300000I-1 | Mitutoyo dial gauge 12.7 mm, readout 0.01, 3 pcs. |
Documentation | Version (Date) | Download |
---|---|---|
Data sheet 8F1TCA.GMS00000I-1 V1.5 | PDF / 439 KB |