Ambient conditions
Temperature | |
Operation | 5 to 40°C |
Storage | -25 to 55°C |
Transport | -25 to 70°C |
Mechanical properties
Dimensions | |
Width | 60 mm |
Height | 50 mm |
Depth | 60 mm |
Weight | Approx. 0.4 kg |
Material number:
8F1TCA.DCBT0000I-1Description:
ACOPOStrak calibration block for height offset / calibration for diverter gap calipers
Documentation | Version (Date) | Download |
---|---|---|
Data sheet 8F1TCA.DCBT0000I-1 V1.5 | PDF / 84 KB |