Motor characteristics
Maximum propulsion force 170 N
Maximum velocity 5 m/s
Accuracy in direction of movement
Repeat accuracy of single shuttle
Interface on top ±310 µm
Interface on bottom ±310 µm
Repeat accuracy of multiple shuttles
Interface on top ±622 µm
Interface on bottom ±647 µm
Operating conditions
Max. magnet temperature 60°C
Payload
Typical 2 kg
Maximum 2 kg
Ambient conditions
Temperature
Operation
Nominal 5°C to 40°C
Storage -25°C to 55°C
Transport -25°C to 60°C
Relative humidity
Operation 5 to 85%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Dimensions
Length 98 mm
Height 179 mm
Depth 47.3 mm
Weight 1.2 kg
Material number:
8F1SA.201.10000I-1
Description:
ACOPOStrak shuttle A, 100 mm wide, suitable for diverters, 1 pc.
Optional Accessories
Shuttles
8F1SAP.ASB001002-1 ACOPOStrak shuttle A, 10 anti-static brushes
8F1SAP.FW0001002-1 ACOPOStrak shuttle A, flat wheels with bearing, 2 pcs.
8F1SAP.GD050P00I-1 ACOPOStrak shuttle anti-tip block, 50 mm, suitable for diverters, 2 pieces
8F1SAP.GD050P00X-1 ACOPOStrak shuttle anti-tip block, 50 mm, suitable for diverters, 10 pieces
8F1SAP.LF0001002-1 ACOPOStrak shuttle A, replacement lubrication felt, 10 pcs.
8F1SAP.PC000000X-1 ACOPOStrak shuttle replacement magnetic cover plates, 10 pcs.
8F1SAP.SC100C00X-1 ACOPOStrak shuttle cover, 100 mm, 10 pieces
8F1SAP.SKGBC100X-1 ACOPOStrak shuttle, screw replacement part set: Top anti-tip block (40x), bottom anti-tip block (80x), cover (20x), anti-static brushes (20x)
8F1SAP.VW0001002-1 ACOPOStrak shuttle A, v-wheels with bearing, 2 pcs.
8F1SCP.ASB00100X-1 ACOPOStrak shuttle, anti-static brushes including screws, 10 pcs.
8F1SCP.FW000100X-1 ACOPOStrak shuttle, flat wheels with bearing, 10 pcs.
8F1SCP.LF000100X-1 ACOPOStrak shuttle, lubrication felts, 10 pcs.
Documentation Version (Date) Download
ACOPOStrak User´s manual PDF / 133 MB
Datasheet 8F1SA.201.10000I-1 PDF / 222 KB
M-CAD (Mechan. Templates) Version (Date) Download
ACOPOStrak shuttle A, 100 mm wide, suitable for diverters STP / 2 MB

Please choose country and language

B&R Logo