Material Number Description
8F1SA.100.10000I-1 ACOPOStrak shuttle A, 50 mm wide, suitable for diverters, 1 pc.
8F1SA.102.10000X-1 ACOPOStrak shuttle A, 50 mm wide, not suitable for diverters, 10 pcs. 8F1SA.102.10000I-1
8F1SA.201.10000I-1 ACOPOStrak shuttle A, 100 mm wide, suitable for diverters, 1 pc.
8F1SA.203.10000X-1 ACOPOStrak shuttle A, 100 mm wide, not suitable for diverters, 10 pcs. 8F1SA.203.10000I-1

Please choose country and language

B&R Logo