Short description
I/O module |
16 digital outputs for controlling valve terminals with multi-pin technology 16 digital inputs for feedback |
General information
Insulation voltage between channel and bus | 500 Veff |
Nominal voltage | 24 VDC |
B&R ID code | 0x1AEE |
Status indicators | I/O function per digital input, supply voltage, bus function |
Diagnostics | |
Outputs | Yes, using LED status indicator and software |
I/O power supply | Yes, using LED status indicator and software |
Connection type | |
X2X Link | M12, B-coded |
Outputs | M16, 19-pin |
Inputs | 8x M12, A-coded |
I/O power supply | M8, 4-pin |
Power consumption | |
Internal I/O | 1.3 W |
X2X Link power supply | 0.75 W |
Certifications | |
CE | Yes |
UKCA | Yes |
ATEX |
Zone 2, II 3G Ex nA IIA T5 Gc IP67, Ta = 0 - Max. 60°C TÜV 05 ATEX 7201X |
UL |
cULus E115267 Industrial control equipment |
HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
EAC | Yes |
KC | Yes |
I/O power supply
Digital inputs
Input characteristics per EN 61131-2 | Type 1 |
Input voltage | 18 to 30 VDC |
Input current at 24 VDC | Typ. 4.4 mA |
Input circuit | Sink |
Input filter | |
Hardware | ≤100 μs |
Software | Default 0 ms, configurable between 0 and 25 ms in 0.2 ms intervals |
Input resistance | Typ. 5 kΩ |
Sensor power supply | 0.5 A summation current |
Switching threshold | |
Low | <5 VDC |
High | >15 VDC |
Digital outputs
Variant | Current-sourcing FET |
Switching voltage | I/O power supply minus residual voltage |
Nominal output current | 0.1 A |
Total nominal current | 1.6 A |
Output circuit | Source |
Output protection | Thermal shutdown in the event of overcurrent or short circuit, integrated protection for switching inductive loads, reverse polarity protection of the output power supply |
Diagnostic status | Output monitoring with 10 ms delay |
Leakage current when the output is switched off | 5 µA |
Switching on after overload shutdown | Approx. 10 ms (depends on the module temperature) |
Residual voltage | <0.1 V at 0.1 A nominal current |
Peak short-circuit current | <2 A |
Switching delay | |
0 → 1 | <100 µs |
1 → 0 | <150 µs |
Switching frequency | |
Resistive load | Max. 100 Hz |
Inductive load | See "Switching inductive loads" |
Braking voltage when switching off inductive loads | 52 VDC |
Actuator power supply
Voltage | I/O power supply minus voltage drop for short-circuit protection |
Voltage drop for short-circuit protection at 500 mA | Max. 2 VDC |
Summation current | Max. 0.5 A |
Short-circuit proof | Yes |
Electrical properties
Electrical isolation |
Channel isolated from bus Channel not isolated from channel
|
Operating conditions
Mounting orientation | |
Any | Yes |
Installation elevation above sea level | |
0 to 2000 m | No limitation |
>2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
Degree of protection per EN 60529 | IP67 |
Ambient conditions
Temperature | |
Operation | -25 to 60°C |
Derating | - |
Storage | -40 to 85°C |
Transport | -40 to 85°C |
Mechanical properties
Dimensions | |
Width | 53 mm |
Height | 155 mm |
Depth | 42 mm |
Weight | 330 g |
Torque for connections | |
M8 | Max. 0.4 Nm |
M12 | Max. 0.6 Nm |
M16 | Max. 1.0 Nm |
Material number:
X67DV1311.L12Description:
- Controlling valve manifolds with multi-pin technology
- Up to 16 valves per valve manifold
- 16 digital inputs for feedback
- Separate feed for inputs and valve coils
- Configurable digital input filter
- All outputs with single channel diagnostics
- Extensive additional status information
This module lets you control valve terminals using multi-pin technology. The digital inputs use M12 connectors.
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V2.6 HW Upgrade (X67DV1311.L12) | EXE / 417 KB | |
V3.0 HW Upgrade (X67DV1311.L12) | EXE / 416 KB | |
V4.0 HW Upgrade (X67DV1311.L12) | EXE / 605 KB |
Certificates | Version (Date) | Download |
---|---|---|
244665 CSA HazLoc CoC X20, X67 | PDF / 158 KB | |
E115267 UL CoC X67 | PDF / 155 KB | |
Safe cutoff of potential groups | PDF / 211 KB | |
TÜV 05 ATEX 7201 X | PDF / 5 MB | |
X20, X67 KC certificates | PDF / 6 MB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet X67DV1311.L12 | PDF / 477 KB | |
Installation- / EMC-Guide | PDF / 20 MB | |
X67 System User´s Manual | PDF / 6 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
X67 EPLAN P8 from V2.4 | EXE / 105 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D File DXF/STEP X67 High Density | ZIP / 734 KB |