Short description
| Communication module | 1 SmartWire master for controlling up to 16 slaves |
General information
| Diagnostics | |
| Module run/error | Yes, using LED status indicator and software |
| SmartWire operating state | Yes, using LED status indicator and software |
| U Aux | Yes, using LED status indicator |
| Power output | |
| Internal I/O | 6.8 W for power supply of external slaves (corresponds to 16 slaves at 0.425 W each) |
| Power consumption | |
| Bus | 0.01 W |
| Internal I/O | 1.5 W |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| ATEX |
Zone 2, II 3G Ex nA nC IIA T5 Gc IP20, Ta (see X20 user's manual) FTZÚ 09 ATEX 0083X |
| UL |
cULus E115267 Industrial control equipment |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| KC | Yes |
| B&R ID code | 0xA38D |
| Status indicators | SmartWire bus function, external supply voltage, operating state, module status |
| Additional power dissipation caused by actuators (resistive) [W] | - |
Interfaces
Electrical properties
| Electrical isolation |
SmartWire isolated from bus SmartWire power supply (17 VDC) not isolated from I/O power supply
|
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | 0 to 55°C |
| Vertical mounting orientation | 0 to 50°C |
| Derating | - |
| Storage | -25 to 70°C |
| Transport | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Note |
Order SmartWire attachment cable X20CA4S00.00xx separately. Order 1x bus module X20BM11 separately. |
| Pitch | 12.5+0.2 mm |
Material number:
X20CS1011Description:
- X2X SmartWire master for controlling up to 16 SmartWire slaves
- Simple connection using pre-assembled connection cables
- Moeller SmartWire modules for Moeller standard switching devices
- Replaces control circuit wiring
- Contactor activation
- Contactor switching status
- Motor circuit breaker status
- 24 VDC control voltage via SmartWire connection cable
SmartWire from the company Moeller makes it possible to very easily integrate switching devices such as contactors or motor protection switches in the X20 system without extensive wiring. It replaces the control circuit wiring between the controller and switching devices with pluggable, pre-assembled connection cables.
Although SmartWire is an intelligent connection, this changes almost nothing for the machine programmer. Integration in the X20 system via the interface module cuts down on overall communication. The individual switching devices can simply be viewed as digital inputs and outputs.
Practical applications
SmartWire allows up to 16 switching devices to be connected using pre-assembled cables and attached to the X20 SmartWire interface module. The system can configure itself completely at the push of a button without additional intervention or effort. This replaces the wiring test that was previously necessary.
At the same time, the device configuration is known to the system. If a device is no longer available due to an error or intervention, it will be detected immediately. Once corrected, the system continues to run.
The interface module is designed as a normal electronic module, which means it can be placed anywhere on the remote backplane.
Mandatory Accessories
Bus modules
Others
| X20CA4S00.0015 | SmartWire attachment cable, X20TB12 to SmartWire connector, 1.5 m |
| X20CA4S00.0005 | SmartWire attachment cable, X20TB12 to SmartWire connector, 0.5 m |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (X20CS1011) | EXE / 1 MB | |
| V3.0 HW Upgrade (X20CS1011) | EXE / 2 MB | |
| V4.0 HW Upgrade (X20CS1011) | EXE / 778 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X20CS1011 | PDF / 477 KB | |
| X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X20 Electronic module | ZIP / 10 KB | |
| 3D File STEP X20 I/O-Slice | ZIP / 872 KB | |
| Dimensions PDF X20 Electronic module | PDF / 3 KB |