Short description
I/O module 16 digital outputs 24 VDC for 1-wire connections
General information
B&R ID code 0x292A
Status indicators I/O function per channel, operating state, module status
Diagnostics
Module run/error Yes, using LED status indicator and software
Outputs Yes, using LED status indicator and software (output error status)
Power consumption
Bus 0.25 W
Internal I/O 0.4 W
Additional power dissipation caused by actuators (resistive) [W] +0.48
Certifications
CE Yes
UKCA Yes
EAC Yes
Digital outputs
Variant FET current-sinking
Nominal voltage 24 VDC
Switching voltage 24 VDC -15% / +20%
Nominal output current 0.5 A
Total nominal current 8 A
Connection type 1-wire connections
Output circuit Sink
Output protection Thermal shutdown in the event of overcurrent or short circuit (see value "Short-circuit peak current")
Internal freewheeling diode for switching inductive loads (see section "Switching inductive loads")
Diagnostic status Output monitoring with 10 ms delay
Leakage current when the output is switched off 75 µA
RDS(on) 120 mΩ
Peak short-circuit current <7 A
Switch-on in the event of overload shutdown or short-circuit shutdown Approx. 10 ms (depends on the module temperature)
Switching delay
0 → 1 <300 µs
1 → 0 <300 µs
Switching frequency
Resistive load Max. 500 Hz
Inductive load See section "Switching inductive loads".
Braking voltage when switching off inductive loads Typ. 50 VDC
Insulation voltage between channel and bus 500 Veff
Electrical properties
Electrical isolation Channel isolated from bus
Channel not isolated from channel and I/O power supply
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -25 to 60°C
Vertical mounting orientation -25 to 50°C
Derating See section "Derating".
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order 1x terminal block X20TB1F separately.
Order 1x bus module X20BM11 separately.
Pitch 12.5+0.2 mm
Material number:
X20DOF321
Description:
  • 16 digital outputs
  • Sink circuit
  • 1-wire connections
  • Integrated output protection

The module is equipped with 16 outputs for 1-wire connections. The module is designed for a sink output circuit.

Mandatory Accessories
Bus modules
X20BM11 X20 bus module, 24 VDC keyed, internal I/O power supply connected through
X20BM15 X20 bus module, with node number switch, 24 VDC keyed, internal I/O power supply connected through
Terminal blocks
X20TB1F X20 terminal block, 16-pin, 24 VDC keyed
Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (X20DOF321) EXE / 838 KB
Certificates Version (Date) Download
EU Declaration ATEX X20 PDF / 218 KB
EU Declaration of conformity PLC X20 PDF / 169 KB
Documentation Version (Date) Download
Data sheet X20DOF321 PDF / 235 KB
Installation- / EMC-Guide PDF / 20 MB
X20 System User´s Manual PDF / 7 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
Makro-/Artikeldaten 4.0.3 (X20DOF321) EXE / 992 KB
X20 EPLAN P8 from V2.4 EXE / 160 MB

Please choose country and language

B&R Logo