Short description
| Bus receiver | CAN I/O slave |
General information
X2X Link and I/O power supply
| Input voltage | 24 VDC -15% / +20% |
| Fuse |
Required line fuse: Max. 10 A slow-blow for wiring Integrated fuse for module, non-replaceable |
| Reverse polarity protection | Yes |
X2X Link power supply output
| Nominal output power | 2 W |
| Parallel connection | No |
| Redundant operation | No |
| Overload characteristics | Short-circuit proof, temporary overload |
Output I/O power supply
| Nominal output voltage | 24 VDC |
| Behavior on short circuit | Required line fuse |
| Permissible contact load | 10 A |
Interfaces
Electrical properties
| Electrical isolation |
X2X Link supply not isolated from X2X Link power supply I/O supply not isolated from I/O power supply CAN I/O not isolated from I/O or X2X Link power supply |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | -25 to 50°C |
| Derating | - |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Note |
Order 1x terminal block X20TB12 separately. Order 1x power supply bus module X20BM01 separately, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
| Pitch | 12.5+0.2 mm |
Material number:
X20BR7300Description:
- Fieldbus: CAN bus
- Automatic firmware update via the fieldbus
- Integrated I/O access in B&R Automation Studio
The bus receiver makes it possible to connect X2X Link I/O nodes to CAN I/O. CAN I/O is a transfer protocol based on standard CAN bus that is fully integrated in the B&R system.
Up to 43 logical I/O modules can be connected to the bus receiver. Up to 16 of these can be analog modules.
Mandatory Accessories
Bus modules
| X20BM01 | X20 bus receiver, CAN I/O, supply for X2X Link and internal I/O power supply, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
| X20BM05 | X20 bus receiver, CAN I/O, supply for X2X Link and internal I/O power supply, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
Terminal blocks
| X20TB12 | X20 bus receiver, CAN I/O, supply for X2X Link and internal I/O power supply, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.2 HW Upgrade (X20BR7300) | EXE / 1 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X20BR7300 | PDF / 438 KB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X20 Electronic module | ZIP / 10 KB | |
| 3D File STEP X20 I/O-Slice | ZIP / 872 KB | |
| Dimensions PDF X20 Electronic module | PDF / 3 KB |