Short description
I/O module | IO-Link master with 4 IO-Link interfaces |
General information
B&R ID code | 0xEB57 |
Status indicators | IO-Link, operating state, module status |
Diagnostics | |
Module run/error | Yes, using LED status indicator and software |
IO-Link operating state | Yes, using LED status indicator and software |
C/Q status | Yes, using LED status indicator and software |
Cable specification | |
Cable type | 3-pin standard sensor cable, unshielded |
Cable length | Max. 20 m |
Line capacitance | Max. 3 nF |
Loop resistance | Max. 6 Ω |
Power consumption | |
Bus | 0.01 W |
Internal I/O | 0.71 W |
Additional power dissipation caused by actuators (resistive) [W] | - |
Certifications | |
CE | Yes |
UKCA | Yes |
ATEX |
Zone 2, II 3G Ex nA nC IIA T5 Gc IP20, Ta (see X20 user's manual) FTZÚ 09 ATEX 0083X |
UL |
cULus E115267 Industrial control equipment |
HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
EAC | Yes |
Sensor/Actuator power supply
Voltage | I/O power supply minus voltage drop for short-circuit protection |
Voltage drop for short-circuit protection at 0.5 A | Max. 0.3 V |
Power consumption | Max. 12 W per IO-Link interface |
Short-circuit proof | Yes |
Overload protection | |
Switch-off delay | Configurable using software |
Switch-off duration | Configurable using software |
IO-Link in master mode
Transfer rates | |
COM1 | 4.8 kbaud |
COM2 | 38.4 kbaud |
COM3 | 230.4 kbaud |
Limit values for COM3 | |
Max. connection capacity | 22 nF (cable + IO-Link device) |
Max. load | 96 Ω / 250 mA |
Data format | 1 start bit, 8 data bits, 1 parity bit (even), 1 stop bit |
Bus level | 24 VDC (active), 0 VDC (resting voltage) |
IO-Link in master mode or in SIO mode "digital output"
Variant | Bipolar, positive and negative switching |
Peak short-circuit current | <1.3 A |
Residual voltage | <0.7 VDC at nominal current 0.25 A |
Switching voltage | I/O power supply minus voltage drop for short-circuit protection and semiconductor switch |
Voltage drop on semiconductor switch | Max. 0.5 VDC at 0.25 A |
Switching frequency |
Typ. 25 kHz 300 kHz in IO-Link master mode |
Switching delay | |
0 → 1 | <10 µs |
1 → 0 | <10 µs |
Switch-on in the event of overload shutdown or short-circuit shutdown | Configurable with software |
Insulation voltage between IO-Link and bus | 500 Veff |
IO-Link in SIO mode "Digital output"
IO-Link in SIO mode "digital input"
Nominal voltage | 24 VDC |
Input characteristics per EN 61131-2 | Type 1 |
Input filter | |
Hardware | 300 ns |
Software | - |
Input circuit | Sink |
Input voltage | 24 VDC -15% / +20% |
Input current at 24 VDC | Typ. 4 mA |
Input resistance | Typ. 6 kΩ |
Switching threshold | |
Low | <5 VDC |
High | >15 VDC |
Insulation voltage between IO-Link and bus | 500 Veff |
Electrical properties
Electrical isolation |
Bus isolated from IO-Link IO-Link not isolated from IO-Link
|
Operating conditions
Mounting orientation | |
Horizontal | Yes |
Vertical | Yes |
Installation elevation above sea level | |
0 to 2000 m | No limitation |
>2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | |
Horizontal mounting orientation | -25 to 60°C |
Vertical mounting orientation | -25 to 50°C |
Derating | - |
Storage | -40 to 85°C |
Transport | -40 to 85°C |
Relative humidity | |
Operation | Up to 100%, condensing |
Storage | 5 to 95%, non-condensing |
Transport | 5 to 95%, non-condensing |
Mechanical properties
Note |
Order 1x terminal block X20TB12 separately, order 1x bus module X20cBM11 separately. |
Pitch | 12.5+0.2 mm |
Material number:
X20cDS438ADescription:
- 4 IO-Link devices
- 4 digital channels, can be configured as input or output
- 24 VDC and GND for sensor/actuator supply
The module is an IO-Link master that allows intelligent sensors and actuators to be connected to the X20 system in accordance with the IO-Link standard. The module can be used to operate up to 4 IO-Link devices. All IO-Link channels can be used either as standard digital inputs or outputs.
Mandatory Accessories
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V3.0 HW Upgrade (X20cDS438A) | EXE / 3 MB | |
V4.0 HW Upgrade (X20cDS438A) | EXE / 4 MB |
Certificates | Version (Date) | Download |
---|---|---|
244665 CSA HazLoc CoC X20, X67 | PDF / 158 KB | |
EU Declaration ATEX X20 | PDF / 218 KB | |
EU Declaration of conformity PLC X20 | PDF / 169 KB | |
UK Declaration PLC X20 | PDF / 151 KB |
Documentation | Version (Date) | Download |
---|---|---|
Coated modules | PDF / 62 KB | |
Data sheet X20(c)DS438A | PDF / 1 MB | |
Installation- / EMC-Guide | PDF / 20 MB | |
X20 System User´s Manual | PDF / 7 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
X20 EPLAN P8 from V2.4 | EXE / 160 MB |