General information
Number of fans 2
Speed Max. 9500 ±10% rpm
Noise level 40.2 dB(A)
Service life 70000 hours at 40°C
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T3C
EAC Product family certification
Mechanical properties
Weight Approx. 70 g
Material number:
5AC902.FA00-00
Description:
  • 2 fans for improved heat dissipation of the system unit
  • Simple installation and removal

This fan kit includes 2 fans that are installed to improve the heat dissipation of the active 5PC911.SX00-00 PPC900 system unit.

Optional Accessories
Accessories
5AC902.FI00-00 PPC900 filter kit system unit
Documentation Version (Date) Download
Panel PC 900 (Skylake) user's manual PDF / 73 MB
Panel PC 900 Device number key PDF / 122 KB
Panel PC 900 User's Manual PDF / 42 MB

Please choose country and language

B&R Logo