General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T4
DNV Temperature: B (0 - 55°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
LR ENV3
KR Yes
ABS Yes
BV EC31B
Temperature: 5 - 55°C
Vibration: 0.7 g
EMC: Bridge and open deck
EAC Product family certification
Mechanical properties
Housing
Front cover Dyed dark gray plastic (similar to Pantone 432C)
Logo -
Material Plastic (PPE + PS)
Weight Approx. 57 g
Material number:
5ACCFF02.0000-001
Description:
PPC3100 side cover - Dark gray - Without logo
Documentation Version (Date) Download
Panel PC 3100 Built-in devices user's manual PDF / 32 MB

Please choose country and language

B&R Logo