Please choose country and language

General information
B&R ID code EAB8
Certifications
CE Yes
UL cULus E115267
Industrial control equipment
EAC Product family certification
Interfaces
USB
Quantity 2
Type USB 2.0
Variant Type A
Transfer rate Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (480 Mbit/s)
Current-carrying capacity Max. 0.5 A per connection
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation 0 to 55°C
Storage -10 to 70°C
Transport -10 to 70°C
Relative humidity
Operation 5 to 90%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Elevation
Operation Max. 3000 m
Mechanical properties
Housing
Material Aluminum, coated
Coating Anthracite gray
Dimensions
Width 34 mm
Height 23 mm
Depth 57 mm
Weight 70 g
Material number:
5ACCUSB2.0002-000
Description:
2-port USB hub, passive - For Automation Panel 5000
Documentation Version (Date) Download
Automation Panel - AP5000 - Swing arm - Device number key PDF / 206 KB
PPC2100 - AP5000 - Swing arm - Device number key PDF / 117 KB
Panel PC 2100 (AP5000) Swing arm devices user's manual PDF / 42 MB
Panel PC 2200 (AP5000) swing arm devices user's manual PDF / 31 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 5ACCUSB2.0002-000 ZIP / 507 KB

Please choose country and language

B&R Logo