News
Academy
Career
Downloads
About us
About us
Press Room
Blog
AutoMates
Email news service
Career
Locations
Contact
Imprint
GTC
Product lifecycle
Privacy notices
Virtual Marking
Material Compliance
Engineering Sample Regulations
Extended Producer Responsibility
Sustainability
Corporate Governance
Accessibility Statement
Industries
Industries
Consumer Packaged Goods
Plastics
Energy
Battery
Life Sciences
Printing
Textiles
Mobile machinery
Metalworking
Maritime
Semiconductors & Electronics
Environment and recycling
Automotive
Additive manufacturing
Technologies
Technologies
Innovations
New Motion Technologies
Automation Software
Cyber Security
IIoT
Adaptive Manufacturing
mapp Technology
OPC UA FX
POWERLINK
Redundancy
reACTION Technology
Safety technology
Products
Products
Industrial PCs
HMI
PLC systems
I/O systems
Vision systems
Safety technology
Motion control
Mechatronic systems
Robotics
Mobile Automation
Network and fieldbus modules
Industrial IoT
Software
Process control
Accessories
Service
Service
Support Portal
Repairs
Consulting
Project Engineering
Field Service
Material Return Portal
Software registration
Remote access
Personal uploads
Suppliers
Cyber Security
Value Provider Program
Community
Community
Forum
Automation Help
Blog
International
Europe
Asia
North America
South America
deutsch
english
español
Belgium
nederlands
français
Česká republika
český
Danmark
dansk
Deutschland
deutsch
España
español
France
français
Italia
italiano
Nederland
nederlands
Österreich
deutsch
Polska
polski
Россия
русский
Sverige
svenska
Switzerland
deutsch
français
Türkiye
türkçe
United Kingdom
english
中国
中文
India
english
日本
日本語
Canada
english
français
México
español
USA
english
Brasil
português
Search
Login
Home
Products
Industrial PCs
Automation PC 910
Front cover
5AC901.FF05-00
Technical Data
Basic Information
Downloads
SERIAL
General information
Certifications
CE
Yes
UKCA
Yes
CRA (Cyber Resilience Act)
Not applicable
UL
cULus E115267
Industrial control equipment
Operating conditions
Pollution degree per EN 61131-2
Pollution degree 2
Mechanical properties
Housing
Front cover
Dyed orange plastic (similar to Pantone 144CV)
Material
Plastic
Dimensions
Width
202 mm
Height
264 mm
Depth
14 mm
Weight
Approx. 197 g
Material number:
5AC901.FF05-00
Description:
Front cover for 5-slot APC910 - Orange
Further information:
B&R Panel Designer
Automation Studio HW Upgrades
Version (Date)
Download
V4.0 HW Upgrade (5AC901.BX05-00)
1.0.1.0 (11/30/2016)
EXE
/
585 KB
Login for download
Documentation
Version (Date)
Download
Automation PC 910 Device number key
9.00 (11/18/2022)
6.00 (08/26/2019)
5.00 (05/17/2019)
3.00 (08/22/2018)
2.10 (05/09/2017)
1.00 (10/04/2016)
PDF
/
627 KB
Login for download
Automation PC 910 User's Manual
2.13 (08/22/2022) - DE
2.13 (08/22/2022) - EN
2.11 (08/12/2020) - DE
2.11 (08/12/2020) - EN
2.10 (07/20/2020) - DE
2.10 (07/20/2020) - EN
2.00 (04/30/2020) - DE
2.00 (04/30/2020) - EN
1.51 (06/21/2018) - DE
1.51 (07/27/2018) - EN
1.50 (03/15/2018) - DE
1.45 (06/13/2017) - DE
1.45 (11/24/2017) - EN
1.40 (10/11/2016) - DE
1.40 (12/23/2016) - EN
1.36 (08/22/2016) - DE
1.36 (12/23/2016) - EN
1.35 (04/14/2016) - DE
1.35 (11/09/2016) - EN
1.32 (01/29/2016) - DE
1.32 (03/11/2016) - EN
1.31 (11/12/2015) - DE
1.31 (11/20/2015) - EN
1.30 (10/01/2015) - DE
1.25 (02/11/2015) - DE
1.25 (06/30/2015) - EN
1.22 (08/25/2014) - DE
1.22 (08/25/2014) - EN
1.21 (05/27/2014) - DE
1.21 (08/20/2014) - EN
1.20 (04/14/2014) - DE
1.20 (05/13/2014) - EN
1.15 (08/08/2013) - DE
1.15 (09/20/2013) - EN
1.10 (06/13/2013) - DE
1.10 (06/24/2013) - EN
1.05 (03/19/2013) - DE
1.05 (04/08/2013) - EN
1.00 (11/26/2012) - DE
1.00 (12/04/2012) - EN
PDF
/
101 MB
Login for download
E-CAD (Electro or EPLAN Templates)
Version (Date)
Download
APC EPLAN P8 from V2.4
4.0.2 (07/13/2021)
4.0.1 (12/14/2020)
EXE
/
99 MB
Login for download
Products
Industrial PCs
Automation PC 50A
Automation PC 4100
Automation PC 3200
Automation PC 3100
Automation PC 3100 mobile
Automation PC 2300
Automation PC 2200
Automation PC 2100
Automation PC 910
Panel PC 3200 multi-touch
Panel PC 3200 single-touch
Panel PC 3100 multi-touch
Panel PC 3100 single-touch
Panel PC 2300 multi-touch
Panel PC 2300 single-touch
Panel PC 2200 multi-touch
Panel PC 2200 single-touch
Panel PC 2100 multi-touch
Panel PC 2100 single-touch
Panel PC 1200
Panel PC 900 multi-touch
Panel PC 900 single-touch
Panel PC 2200 (AP5000) swing arm, multi-touch
Panel PC 2200 (AP5000) swing arm, single-touch
Panel PC 2100 (AP5000) swing arm, multi-touch
Panel PC 2100 (AP5000) swing arm, single-touch
Panel PC - Hygienic stainless steel design
Panel PC - Hygienic stainless steel design, swing arm
Smart Display Link 4
HMI
PLC systems
I/O systems
Vision systems
Safety technology
Motion control
Mechatronic systems
Robotics
Mobile Automation
Network and fieldbus modules
Industrial IoT
Software
Process control
Accessories
Please choose country and language
OK