News
Academy
Career
Downloads
About us
About us
Press Room
Blog
AutoMates
Email news service
Career
Locations
Contact
Imprint
GTC
Product lifecycle
Privacy notices
Virtual Marking
Material Compliance
Engineering Sample Regulations
Management Systems
Extended Producer Responsibility
Sustainability
Corporate Governance
Accessibility Statement
Webinars
Education Network
Industries
Industries
Consumer Packaged Goods
Plastics
Energy
Battery
Life Sciences
Printing
Textiles
Mobile machinery
Metalworking
Maritime
Semiconductors & Electronics
Environment and recycling
Automotive
Additive manufacturing
Technologies
Technologies
Innovations
New Motion Technologies
Automation Software
Cyber Security
IIoT
Adaptive Manufacturing
mapp Technology
OPC UA FX
POWERLINK
Redundancy
reACTION Technology
Safety technology
Products
Products
Industrial PCs
HMI
PLC systems
I/O systems
Vision systems
Safety technology
Motion control
Mechatronic systems
Robotics
Mobile Automation
Network and fieldbus modules
Industrial IoT
Software
Process control
Accessories
Service
Service
Support Portal
Repairs
Consulting
Project Engineering
Field Service
Material Return Portal
Software registration
Remote access
Personal uploads
Suppliers
Cyber Security
Value Provider Program
Community
Community
Forum
Automation Help
Blog
International
Europe
Asia
North America
South America
deutsch
english
español
Belgium
nederlands
français
Česká republika
český
Danmark
dansk
Deutschland
deutsch
España
español
France
français
Italia
italiano
Nederland
nederlands
Österreich
deutsch
Polska
polski
Россия
русский
Sverige
svenska
Switzerland
deutsch
français
Türkiye
türkçe
United Kingdom
english
中国
中文
India
english
日本
日本語
Canada
english
français
México
español
USA
english
Brasil
português
Search
Login
Home
Products
Industrial PCs
Automation PC 910
Bus units
5AC901.BX05-02
Technical Data
Basic Information
Accessories
Downloads
SERIAL
General information
Certifications
CE
Yes
UKCA
Yes
CRA (Cyber Resilience Act)
Non-compliant
UL
cULus E115267
Industrial control equipment
Slots
PCI slots
Quantity
2
Type
32-bit
Variant
PCI half-size
Standard
2.2
Bus speed
33 MHz
PCIe to PCI bridge
Yes
PCIe slots
Quantity
3
Variant
PCIe half-size
Standard
2.0
Bus speed
x8 (4 GB/s) (1x); x1 (500 MB/s) (2x)
Operating conditions
Pollution degree per EN 61131-2
Pollution degree 2
Material number:
5AC901.BX05-02
Description:
2 PCI and 3 PCIe slots
PCI and PCIe half-size cards can be inserted
APC910 with 5-slot bus - 2 PCI - 1 PCI Express x8 - 2 PCI Express x1
Automation Studio HW Upgrades
Version (Date)
Download
V4.0 HW Upgrade (5AC901.BX05-02)
1.1.1.0 (12/01/2016)
EXE
/
553 KB
Login for download
Documentation
Version (Date)
Download
Automation PC 910 Device number key
9.00 (11/18/2022)
6.00 (08/26/2019)
5.00 (05/17/2019)
3.00 (08/22/2018)
2.10 (05/09/2017)
1.00 (10/04/2016)
PDF
/
627 KB
Login for download
Automation PC 910 User's Manual
2.13 (08/22/2022) - DE
2.13 (08/22/2022) - EN
2.11 (08/12/2020) - DE
2.11 (08/12/2020) - EN
2.10 (07/20/2020) - DE
2.10 (07/20/2020) - EN
2.00 (04/30/2020) - DE
2.00 (04/30/2020) - EN
1.51 (06/21/2018) - DE
1.51 (07/27/2018) - EN
1.50 (03/15/2018) - DE
1.45 (06/13/2017) - DE
1.45 (11/24/2017) - EN
1.40 (10/11/2016) - DE
1.40 (12/23/2016) - EN
1.36 (08/22/2016) - DE
1.36 (12/23/2016) - EN
1.35 (04/14/2016) - DE
1.35 (11/09/2016) - EN
1.32 (01/29/2016) - DE
1.32 (03/11/2016) - EN
1.31 (11/12/2015) - DE
1.31 (11/20/2015) - EN
1.30 (10/01/2015) - DE
1.25 (02/11/2015) - DE
1.25 (06/30/2015) - EN
1.22 (08/25/2014) - DE
1.22 (08/25/2014) - EN
1.21 (05/27/2014) - DE
1.21 (08/20/2014) - EN
1.20 (04/14/2014) - DE
1.20 (05/13/2014) - EN
1.15 (08/08/2013) - DE
1.15 (09/20/2013) - EN
1.10 (06/13/2013) - DE
1.10 (06/24/2013) - EN
1.05 (03/19/2013) - DE
1.05 (04/08/2013) - EN
1.00 (11/26/2012) - DE
1.00 (12/04/2012) - EN
PDF
/
101 MB
Login for download
E-CAD (Electro or EPLAN Templates)
Version (Date)
Download
APC EPLAN P8 from V2.4
4.0.2 (07/13/2021)
4.0.1 (12/14/2020)
EXE
/
99 MB
Login for download
Products
Industrial PCs
Automation PC 50A
Automation PC 4100
Automation PC 3200
Automation PC 3100
Automation PC 3100 mobile
Automation PC 2300
Automation PC 2200
Automation PC 2100
Automation PC 910
Panel PC 3200 multi-touch
Panel PC 3200 single-touch
Panel PC 3100 multi-touch
Panel PC 3100 single-touch
Panel PC 2300 multi-touch
Panel PC 2300 single-touch
Panel PC 2200 multi-touch
Panel PC 2200 single-touch
Panel PC 2100 multi-touch
Panel PC 2100 single-touch
Panel PC 1200
Panel PC 900 multi-touch
Panel PC 900 single-touch
Panel PC 2200 (AP5000) swing arm, multi-touch
Panel PC 2200 (AP5000) swing arm, single-touch
Panel PC 2100 (AP5000) swing arm, multi-touch
Panel PC 2100 (AP5000) swing arm, single-touch
Panel PC - Hygienic stainless steel design
Panel PC - Hygienic stainless steel design, swing arm
Smart Display Link 4
HMI
PLC systems
I/O systems
Vision systems
Safety technology
Motion control
Mechatronic systems
Robotics
Mobile Automation
Network and fieldbus modules
Industrial IoT
Software
Process control
Accessories
Please choose country and language
OK