General information
Certifications
CE Yes
UKCA Yes
UL In preparation
Controller
Bootloader UEFI BIOS
Processor
Type Intel Core i5-11500HE
Clock frequency 2600 MHz
Number of cores 6
Architecture 10 nmSF
Thermal design power (TDP) 45 W
Intel Smart Cache 12 MB
External bus DMI3, 8 GT/s
Intel 64 architecture Yes
Intel Turbo Boost Technology 2.0
Intel Hyper-Threading Technology Yes
Intel vPro Technology Yes
Intel Virtualization Technology (VT-x) Yes
Intel Virtualization Technology for Directed I/O (VT-d) Yes
Intel Speed Shift Technology Yes
Enhanced Intel SpeedStep Technology Yes
Chipset Intel RM590E
Trusted Platform Module Yes
Real-time clock
Accuracy At 25°C: Typ. 24 ppm (2 second) per day
Battery-backed Yes
Memory slot
Number of memory channels 2
Type DDR4
Memory size Max. 64 GB
Max. transfer rate 3200 MT/s
Graphics
Controller Intel UHD Gfx 32
Max. dynamic graphics frequency 1350 MHz
Color depth Max. 32-bit
DirectX support 12.1
OpenGL support 4.6
Resolution
HDMI Resolution up to 4096 x 2304
DisplayPort Resolution up to 7680 x 4320
Mass memory management 8x SATA
Power management ACPI 5.0 with battery support
Interfaces
CFexpress slot
Quantity 2
Type Type B, PCIe Gen3 x2
USB
Quantity 7
Type 4x USB 3.2 (top)
2x USB 3.2 (front)
1x USB 2.0 (internal)
Variant Type A
Connection Low speed (1.5 Mbit/s), full speed (12 Mbit/s), high speed (480 Mbit/s) to SuperSpeed+ (5/10 Gbit/s)
Current-carrying capacity USB1-4: Max. 1 A per connection
USB5-6: Max. 1 A total
USB7: Max. 0.5 A
Ethernet
Quantity 4
Variant RJ45, shielded
Transfer rate 10/100/1000/2500 Mbit/s
Max. baud rate 2x 2.5 Gbit/s (ETH1 and ETH2)
2x 1 Gbit/s (ETH3 and ETH4)
DisplayPort
Quantity 2
Version 1.2
Support
Software
Automation Studio V6.0 or later
Mechanical properties
Weight Approx. 510 g
Material number:
5APC4100.TGL2-000
Description:
CPU board Intel Core i5 11500HE - Hexa core - RM590E chipset - 2.6 GHz active - For APC4100
Mandatory Accessories
Heat sink
5APC4100.HS00-000 APC4100 heat sink, active
Main memory
5MMDDR.016G-05 SO-DIMM DDR4, 16384 MB
5MMDDR.032G-05 SO-DIMM DDR4, 32768 MB
5MMDDR.4096-05 SO-DIMM DDR4, 4096 MB
5MMDDR.8192-05 SO-DIMM DDR4, 8192 MB
5MMDDR.8192-06 SO-DIMM DDR4 ECC, 8192 MB
BIOS Version (Date) Download
BIOS Upgrade Tiger Lake RM590E (APC4100) ZIP / 6 MB
Documentation Version (Date) Download
ADI driver User's Manual PDF / 407 KB
Automation PC 4100 user's manual PDF / 15 MB
HMI Service Center User's manual PDF / 595 KB
Industrie PCs Benchmark user's manual (GPOS) PDF / 6 MB
Driver Version (Date) Download
ADI driver universal (Win10 64-bit) ZIP / 5 MB
Firmware Upgrades Version (Date) Download
APC4100 Firmware upgrade (MTCX, SDL4T) ZIP / 2 MB
Tools / Utilities / Examples Version (Date) Download
ADI .NET SDK ZIP / 1 MB
ADI Development Kit ZIP / 5 MB
HMI Service Center Maintenance ZIP / 372 KB
HMI Service Center Update Paket ZIP / 474 MB

Please choose country and language

B&R Logo