General information
B&R ID code | 0xF2E3 |
Diagnostics | |
Data transfer | Yes, using LED "Status/Error" |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
EAC | Product family certification |
Controller
SRAM | |
Size | 2 MB |
Battery-backed | Yes (backup battery of the system unit) |
Remanent variables in power failure mode | 256 kB (for e.g. Automation Runtime, see Automation Help) |
Interfaces
Electrical properties
Power consumption | 2 W |
Operating conditions
Pollution degree per EN 61131-2 | Pollution degree 2 |
Ambient conditions
Mechanical properties
Weight | Approx. 100 g |
Material number:
5ACCIF02.FPSC-000Description:
Interface card - 2 MB SRAM - 1x RS232 interface - 1x CAN interface - 1x POWERLINK interface - 1x X2X - For APC3100/PPC3100
Optional Accessories
Terminal blocks
0TB1210.3100 | Connector 300 VDC - 10-pin female - Cage clamp terminal block - Protected against vibration by the screw flange |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.3 HW Upgrade (5ACCIF02.FPSC-000) | EXE / 913 KB |
Documentation | Version (Date) | Download |
---|---|---|
Automation PC 3100 User's manual | PDF / 20 MB | |
Panel PC 3100 Built-in devices user's manual | PDF / 32 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D files DXF/STP 5ACCIF02.FPSC-000 | ZIP / 545 KB |