General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| B&R ID code | 0x28A3 |
| Temperature sensor | Max. specified 90°C |
Controller
Interfaces
Electrical properties
| Power consumption | Max. 1.7 W |
Operating conditions
Ambient conditions
| Temperature | |
| Operation | -40 to 70°C, condensing |
| Storage | -40 to 85°C, condensing |
| Transport | -40 to 85°C, condensing |
Mechanical properties
| Weight | Approx. 100 g |
Material number:
5ACCIFM0.FPC3-000Description:
- 1x POWERLINK interface managing or controlled node
- 3x CAN bus master interface
- 64 kB FRAM
- Compatible with Automation PC 3100 mobile
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.11 HW Upgrade (5ACCIFM0.FPC3-000) | EXE / 773 KB | |
| V6.0 HW Upgrade (5ACCIFM0.FPC3-000) | EXE / 491 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation PC 3100 mobile device number key | PDF / 51 KB | |
| Automation PC 3100 mobile user's manual | PDF / 11 MB |