General information
Certifications
CE Yes
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T4
DNV Temperature: B (0 - 55°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
KR Yes
ABS Yes
BV EC31B
Temperature: 5 - 55°C
Vibration: 0.7 g
EMC: Bridge and open deck
EAC Product family certification
Mechanical properties
Housing
Front cover Dyed dark gray plastic (similar to Pantone 432C)
Material Plastic
Weight Approx. 14 g
Material number:
5ACCFF00.0000-001
Description:
APC2100 front cover - Dark gray - Without logo
Further information:

B&R Panel Designer

Please choose country and language

B&R Logo