General information
Controller
| Processor | |
| L1 cache | |
| Data code | 24 kB |
| Program code | 32 kB |
| Type | Atom E3930 |
| Clock frequency | 2x 1.3 GHz |
| L2 cache | 1 MB for 2 CPU cores |
| Operating system | PPT80 system |
| Real-time clock | No |
| Flash | 512 MB |
| Mode/Node switches | No |
| DRAM | 1 GB LP DDR4 RAM |
Display
Interfaces
| Interface | |
| Transfer | |
| Physical layer | 10BASE-T / 100BASE-TX / 1000BASE-T |
| Half-duplex | Yes |
| Full-duplex | Yes |
| Autonegotiation | Yes |
| Auto-MDI/MDIX | Yes |
| Connection | ETH1 (IF1) |
| Type | Ethernet |
| Variant | Shielded RJ45 |
| Line length | Max. 100 m between 2 stations (segment length) |
| Max. transfer rate | 10/100/1000 Mbit/s |
| Interface IF3 | |
| Type | USB 2.0 |
| Variant | Type A |
| Current-carrying capacity | 0.5 A |
| Interface IF4 | |
| Type | USB 2.0 |
| Variant | Type A |
| Current-carrying capacity | 0.5 A |
Electrical properties
Operating conditions
Ambient conditions
| Temperature | |
| Operation | -20 to 60°C |
| Derating | See section "Derating". |
| Storage | -20 to 80°C |
| Transport | -20 to 80°C |
| Relative humidity | See temperature/humidity diagram. |
Mechanical properties
| Front | |
| Design | Black |
| Dimensions | |
| Width | 209 mm |
| Height | 153 mm |
| Depth | 42.5 mm |
| Weight | 1.1 kg |
Material number:
6PPT80.0702-10ADescription:
Power Panel T80, 7.0", glass front (anti-glare), 1x Gigabit Ethernet. CPU and memory: 1.3 GHz dual core (Atom E3930), 1 GB RAM, 512 MB onboard flash drive. Display and touch screen: 7.0", 800 x 480 (WVGA) resolution, projected capacitive touch screen, multi-touch support, anti-glare glass front with black frame, landscape and portrait format configurable with software. Interfaces: 1x Ethernet 10/100/1000 Mbit/s, 2x USB 2.0. Client software: Integrated service page, VNC client, embedded web browser.
Included in delivery
Terminal blocks
| 0TB6102.2110-01 | Accessory terminal block, 2-pin (3.81), cage clamp terminal block 1.5 mm² |
Optional Accessories
Other
| 6ACCRPP2.0001-000 | Installation kit for Power Panel T-Series variants: 9x retaining clips with torque limiting, 1x 2-pin cage clamp terminal block, 1x 2-pin screw clamp terminal block. See the accessories of the Power Panel variant in the corresponding data sheet or on the website. |
Terminal blocks
| 0TB6102.2010-01 | Accessory terminal block, 2-pin (3.81), screw clamp terminal block 1.5 mm² |
USB accessories
| 5MMUSB.4096-01 | USB 2.0 flash drive 4096 MB B&R |
| 5MMUSB.2048-01 | USB 2.0 flash drive 2048 MB B&R |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.7 HW Upgrade (6PPT80.0702-10A) | EXE / 554 KB | |
| V6.0 HW Upgrade (6PPT80.0702-10A) | EXE / 273 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Installation- / EMC-Guide | PDF / 20 MB | |
| Power Panel T80 user's manual | PDF / 3 MB |
| Linux Images | Version (Date) | Download |
|---|---|---|
| V4.7 LX Upgrade PPT80 | EXE / 278 MB | |
| V4.7 LX Upgrade PPT80 ZIP | ZIP / 281 MB | |
| V6.0 LX Upgrade PPT80 | EXE / 278 MB | |
| V6.0 LX Upgrade PPT80 ZIP | ZIP / 281 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D STEP file 6PPT80.0702-1XX | ZIP / 5 MB | |
| 3D STEP/DXF file 6PPT80.0702-10X | ZIP / 6 MB |