General information
Support
mapp View Yes
Controller redundancy No
Visual Components support Yes
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E115267
Industrial control equipment
Light transmission 70%
B&R ID code 0xA416
Cooling Passive
Power button No
Reset button Yes
Status indicators Operating state, terminating resistor LEDs, interface status
Buzzer No
Controller
Processor
L1 cache
Data code 32 kB
Program code 32 kB
Type Intel Atom x5-E3940
Clock frequency 1600 MHz
Total number of cores 4
Architecture 14 nm
Thermal design power (TDP) 9.5 W
L2 cache 2 MB
Intel 64 architecture Yes
Intel Hyper-Threading Technology No
Intel vPro Technology No
Intel Virtualization Technology (VT-x) Yes
Intel Virtualization Technology for Directed I/O (VT-d) Yes
Enhanced Intel SpeedStep Technology Yes
Real-time clock
Accuracy At 25°C: Typ. 12 ppm (1 second) per day
Retention time Approx. 8 years
Battery-backed Yes
Memory
Type LPDDR4 SDRAM
Memory size 4 GB
Velocity DDR4L-2133
Memory interface width Dual channel
Removable No
Graphics
Controller Intel HD Graphics
Max. dynamic graphics frequency 600 MHz
Color depth Max. 32-bit
DirectX support 12
OpenGL support 4.3
Application memory
Writable data amount
Theoretical 150 TBW
Client workload 90 TBW
Type Flash memory 5 GB NVMe pSLC
Data retention 10 years
Error-correcting code (ECC) Yes
Real-time clock Nonvolatile, resolution 1 s
Mode/Node switches No
Remanent variables 64 kB FRAM, retention >10 years
Shortest task class cycle time 0.4 ms
Typical instruction cycle time 0.01 µs
Chipset Apollo Lake
Power management ACPI 5.0
Display
Viewing angles
Horizontal Direction L / Direction R = Typ. 80°
Vertical Direction U / Direction D = Typ. 80°
Backlight
Type LED
Brightness Typ. 550 cd/m²
Half-brightness time 50,000 h
Filter glass
Transmittance ≥85%
Touch screen
Type Multi-touch
Technology PCT (projected capacitive touch)
Surface Glass, chemically hardened (6H), anti-glare
Type TFT color
Diagonal 5.7"
Colors 16.7 million LVDS
Resolution VGA
640 x 480 px
Contrast Typ. 900:1
Screen rotation Yes
Interfaces
Interface IF1
Fieldbus POWERLINK V2 managing or controlled node
Type Type 4
Variant 1x RJ45 shielded
Line length Max. 100 m between 2 nodes (segment length)
Max. transfer rate 100 Mbit/s
Interface IF2
Transfer
Physical layer 10BASE-T/100BASE-TX/1000BASE-T
Half-duplex Yes
Full-duplex Yes
Autonegotiation Yes
Auto-MDI/MDIX Yes
Type Ethernet
Variant 1x RJ45 shielded
Line length Max. 100 m between 2 nodes (segment length)
Max. transfer rate 10/100/1000 Mbit/s
Interface IF3
Variant Internal Ethernet interface
Interface IF4
Type USB 3.0
Variant Type A
Current-carrying capacity 1 A
Interface IF5
Fieldbus USB 3.0
Variant Type A
Current-carrying capacity 1 A
Interface IF6
Fieldbus X2X Link master
Max. distance Max. 100 m between 2 nodes (segment length)
Interface IF7
Max. transfer rate
Bus length ≤25 m 1 Mbit/s
Bus length ≤60 m 500 kbit/s
Bus length ≤200 m 250 kbit/s
Bus length ≤1000 m 50 kbit/s
Type CAN bus
Variant 3 pins of the 10-pin multipoint connector
Galvanically isolated
Interface IF9
Type RS232
Variant 3 pins of the 10-pin multipoint connector
Transfer rate Max. 115.2 kbit/s
Electrical properties
Nominal voltage 24 VDC, SELV/PELV
Nominal current 1.2 A
Operating voltage 24 VDC ±25%
Inrush current Typ. 5 A, max. 100 A for < 50 μs
Power consumption 28.8 W
Fuse 10 A fast, internal
Reverse polarity protection Yes
Galvanic isolation No
Electrical isolation POWERLINK (IF1), Ethernet (IF2), X2X Link (IF6) and CAN (IF7) to each other, to other interfaces and to the base device
Operating conditions
Permissible mounting orientations
Standard mounting orientation Vertical
Rotation In 90° increments (portrait/landscape)
Degree of protection per EN 60529 Rev. F5 and later: IP65 front
Up to Rev. F0: IP55 front
Back: IP20
Ambient conditions
Temperature
Operation -20 to 60°C
Storage -20 to 80°C
Transport -20 to 80°C
Elevation
Operation Max. 3000 m
Relative humidity See section "Temperature/Humidity diagrams".
Mechanical properties
Front
Design Black
Dimensions
Width 203 mm
Height 145 mm
Depth 44.7 mm
Weight 1 kg
Material number:
4PPC80.0573-12A
Description:
Power Panel C80, glass front (anti-glare), fieldbus interfaces: 1x CAN bus, 1x RS232. CPU and memory: 1600 MHz (Intel Atom E3940), 4 GB DRAM, 64 kB FRAM, 4 GB onboard flash drive. Display and touch screen: 5.7", 640 x 480 (VGA) resolution, projected capacitive touch screen, multi-touch support, anti-glare glass front with black frame, landscape and portrait format configurable with software. Interfaces: 1x POWERLINK, 1x Ethernet 10/100/1000 Mbit/s, 1x X2X Link, 2x USB 3.0, 1x CAN bus, 1x RS232.
Included in delivery
Terminal blocks
0TB6102.3100-00 Accessory 2-pin cage clamp terminal block (3.81)
0TB1210.3100 Connector 300 VDC - 10-pin female - Cage clamp terminal block - Protected against vibration by the screw flange
Optional Accessories
Accessories
5ACCRHMI.0018-000 HMI C80/PPC1200 battery compartment - 1x battery holder C80/PPC1200 - 1x battery including circuit board
Other
6ACCRPP3.0001-000 Installation kit for PPC80/PPC1200 variants: 9x retaining clips with torque limiting, 1x 2-pin cage clamp terminal block, 1x 10-pin cage clamp terminal block
Terminal blocks
0TB6102.3000-00 2-pin accessory screw clamp terminal block (3.81)
USB accessories
5MMUSB.4096-02 USB 3.0 flash drive 4096 MB SLC - Only for HMI products
5MMUSB.4096-01 USB 2.0 flash drive 4096 MB B&R
5MMUSB.2048-01 USB 2.0 flash drive 2048 MB B&R
Automation Studio HW Upgrades Version (Date) Download
V4.9 HW Upgrade (4PPC80.0573-12A) EXE / 1 MB
V6.0 HW Upgrade (4PPC80.0573-12A) EXE / 928 KB
BIOS Version (Date) Download
BIOS upgrade Apollo Lake (PPC1200/C80) ZIP / 4 MB
Certificates Version (Date) Download
UL61010-1 Certificate of Compliance C80, T80, PPC1200 PDF / 119 KB
Documentation Version (Date) Download
Installation- / EMC-Guide PDF / 20 MB
Power Panel C80 Model number key PDF / 124 KB
Power Panel C80 user's manual PDF / 8 MB
Linux Images Version (Date) Download
V4.9 LX Upgrade PPC80 EXE / 256 MB
V4.9 LX Upgrade PPC80 ZIP ZIP / 257 MB
V6.0 LX Upgrade PPC80 EXE / 256 MB
V6.0 LX Upgrade PPC80 ZIP ZIP / 257 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D files DXF/STP 4PPC80.0573-1xx ZIP / 3 MB

Please choose country and language

B&R Logo