General information
| System requirements | |
| Automation Studio | 4.1.4.375 and later |
| Automation Runtime | K4.08 and later |
| Support for X20SLX modules | Rev. B4 and later |
| Support | |
| Controller redundancy | No |
| ACOPOS support | Yes |
| Visual Components support | Yes |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Non-compliant |
| UL |
cULus E115267 Industrial control equipment |
| B&R ID code | 0xE565 |
| Cooling | Fanless |
| Power button | No |
| Reset button | Yes |
| Status indicators | Supply voltage OK, operating state, module status, POWERLINK, Ethernet |
| Buzzer | Yes |
Controller
Display
Interfaces
Electrical properties
Operating conditions
| Permissible mounting orientations | |
| Standard mounting orientation | Vertical |
| Inclination | ±25° |
| Rotation | In 90° increments (portrait/landscape) |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | Front: IP65, Back: IP20 |
| Degree of protection per UL 50 | Front: Type 4X indoor use only |
Ambient conditions
| Temperature | |
| Operation | 0 to 50°C |
| Storage | -20 to 70°C |
| Transport | -20 to 70°C |
| Relative humidity | See temperature/humidity diagram. |
Mechanical properties
| Front | |
| Design | Anthracite gray pinstripe |
| Dimensions | |
| Width | 140 mm |
| Height | 172 mm |
| Depth | 51 mm |
| Weight | 0.6 kg |
Material number:
4PPC70.057L-20BDescription:
Power Panel C70, 5.7", portrait format. CPU and memory: Intel Atom 333 MHz (compatible), 256 MB DDRAM, 32 kB FRAM, 2 GB onboard flash drive. Display and touch screen: 5.7", 480 x 640 (VGA) resolution, analog resistive touch screen, portrait format, anthracite gray pinstripe. Interfaces: 1x POWERLINK, 1x Ethernet 10/100 Mbit/s, 1x X2X Link, 2x USB 2.0.
Further information:
Included in delivery
Terminal blocks
| 0TB6102.2110-01 | Accessory terminal block, 2-pin (3.81), cage clamp terminal block 1.5 mm² |
| 0TB5104.2110-01 | Accessory terminal block, 4-pin (2.5), cage clamp terminal block 0.5 mm² |
Optional Accessories
Accessories
| 9A0013.01 | Stylus pen for resistive touch screen |
Other
| 6ACCRPP3.0000-000 | Installation kit for Power Panel C-Series variants: 9x retaining clip with torque limiting, 1x 2-pin cage clamp terminal block, 1x 2-pin screw clamp terminal block, 1x 4-pin cage clamp terminal block, 1x 6-pin cage clamp terminal block. See the accessories of the Power Panel variant in the corresponding data sheet or on the website. |
Terminal blocks
| 0TB6102.2010-01 | Accessory terminal block, 2-pin (3.81), screw clamp terminal block 1.5 mm² |
USB accessories
| 5MMUSB.4096-01 | USB 2.0 flash drive 4096 MB B&R |
| 5MMUSB.2048-01 | USB 2.0 flash drive 2048 MB B&R |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.1 HW Upgrade (4PPC70.057L-20B) | EXE / 970 KB |
| Certificates | Version (Date) | Download |
|---|---|---|
| UL61010-1 Certificate of Compliance C70, T30 Series | PDF / 336 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Installation- / EMC-Guide | PDF / 20 MB | |
| Power Panel C70 Model number key | PDF / 381 KB | |
| Power Panel C70 User's Manual | PDF / 86 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| Makro-/Artikeldaten 1.51 (4PPC70.057L-20B) | EXE / 615 KB | |
| Makro-/Artikeldaten 1.51 (4PPC70.057L-20B) | EXE / 615 KB | |
| Makro-/Artikeldaten 1.51 (4PPC70.057L-20B) | EXE / 618 KB | |
| Makro-/Artikeldaten 1.51 (4PPC70.057L-20B) | EXE / 618 KB | |
| Panel EPLAN P8 from V2.4 | EXE / 67 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP C70 5.7" portrait | ZIP / 6 MB |