General information
B&R ID code 0xE560
System requirements
Automation Studio 4.1.4.375 and later
Automation Runtime K4.08 and later
Support for X20SLX modules Rev. B4 and later
Cooling Fanless
Power button No
Reset button Yes
Status indicators Supply voltage OK, operating state, module status, POWERLINK, Ethernet, CAN Rx/Tx, RS485 Rx/Tx
Buzzer Yes
Support
Controller redundancy No
ACOPOS support Yes
Visual Components support Yes
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
EAC Yes
Controller
Bootloader Automation Runtime AR 4.08
Real-time clock Nonvolatile, resolution 1 s, -10 to 10 ppm accuracy at 25°C
FPU Yes
Processor
Type Atom E620T
Clock frequency 333 MHz (compatible)
L1 cache
Data code 24 kB
Program code 32 kB
L2 cache 512 kB
Mode/Node switches No
Remanent variables 32 kB FRAM, retention >10 years
DRAM 256 MB
Shortest task class cycle time 0.4 ms
Typical instruction cycle time 0.01 µs
Application memory
Type 2 GB eMMC flash memory
Data retention 10 years
Writable data amount
Guaranteed 40 TB
Results for 5 years 21.9 GB/day
Guaranteed erase/write cycles 20,000
Error-correcting code (ECC) Yes
Storage health data support Yes, starting with AR 4.90 and hardware revision F0
Temperature cutoff Yes, at >88°C
Display
Type TFT color
Diagonal 5.7"
Colors 262,144 (RGB, 6 bits per channel)
Resolution VGA, 640 x 480 pixels
Contrast Typ. 850:1
Viewing angles
Horizontal Direction L / Direction R = Typ. 80°
Vertical Direction U / Direction D = Typ. 70°
Backlight
Type LED
Brightness Typ. 400 cd/m²
Half-brightness time 50,000 h
Touch screen
Type AMT
Technology Analog resistive
Controller B&R, serial, 12-bit
Transmittance 80% ±3%
Screen rotation Yes, using Visual Components
Interfaces
Interface IF1
Fieldbus POWERLINK V2 managing or controlled node
Type Type 4
Variant 1x RJ45 shielded
Line length Max. 100 m between 2 nodes (segment length)
Max. transfer rate 100 Mbit/s
Transfer
Physical layer 100BASE-TX
Half-duplex Yes
Full-duplex POWERLINK mode: No / Ethernet mode: Yes
Autonegotiation Yes
Auto-MDI/MDIX Yes
Interface IF2
Type Ethernet
Variant 1x RJ45 shielded
Line length Max. 100 m between 2 nodes (segment length)
Max. transfer rate 10/100 Mbit/s
Transfer
Physical layer 10BASE-T/100BASE-TX
Half-duplex Yes
Full-duplex Yes
Autonegotiation Yes
Auto-MDI/MDIX Yes
Interface IF3
Type USB 2.0
Variant Type A
Current-carrying capacity 0.49 A
Interface IF4
Type USB 2.0
Variant Type A
Current-carrying capacity ≥Rev. E0: 0.20 A
<Rev. E0: 0.10 A
Interface IF5
Fieldbus X2X Link master
Interface IF6
Type CAN bus
Variant 3 pins of the 6-pin multipoint connector
Max. distance 1000 m
Max. transfer rate
Bus length ≤25 m 1 Mbit/s
Bus length ≤60 m 500 kbit/s
Bus length ≤200 m 250 kbit/s
Bus length ≤1000 m 50 kbit/s
Terminating resistor Hardware revisions ≥G0: Integrated, can be switched on using software
Hardware revision <G0: Must be wired externally
Interface IF9
Type RS485
Variant 3 pins of the 6-pin multipoint connector
Max. distance 1200 m
Transfer rate Max. 115.2 kbit/s
Terminating resistor Hardware revisions ≥G0: Integrated, can be switched on using software
Hardware revisions <G0: Must be wired externally
Electrical properties
Nominal voltage 24 VDC -15% / +20%
Max. power consumption 14.4 W
Reverse polarity protection Yes
Electrical isolation IF1, IF2 and IF5 isolated from each other, from other interfaces and from the base device
Operating conditions
Permissible mounting orientations
Standard mounting orientation Vertical
Inclination ±25°
Rotation In 90° increments (portrait/landscape)
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 Front: IP65, Back: IP20
Degree of protection per UL 50 Front: Type 4X indoor use only
Ambient conditions
Temperature
Operation 0 to 50°C
Storage -20 to 70°C
Transport -20 to 70°C
Relative humidity See temperature/humidity diagram.
Mechanical properties
Front
Design Aluminum white pinstripe
Dimensions
Width 172 mm
Height 140 mm
Depth 51 mm
Weight 0.6 kg
Material number:
4PPC70.0573-23W
Description:
Power Panel C70, 5.7", landscape format, fieldbus interfaces: 1x CAN bus, 1x RS485. CPU and memory: Intel Atom 333 MHz (compatible), 256 MB DDRAM, 32 kB FRAM, 2 GB onboard flash drive. Display and touch screen: 5.7", 640 x 480 (VGA) resolution, analog resistive touch screen, landscape format, aluminum white pinstripe. Interfaces: 1x POWERLINK, 1x Ethernet 10/100 Mbit/s, 1x X2X Link, 2x USB 2.0, 1x CAN bus, 1x RS485.
Further information:

B&R Panel Designer

Included in delivery
Terminal blocks
0TB5104.2110-01 Accessory terminal block, 4-pin (2.5), cage clamp terminal block 0.5 mm²
0TB5106.2110-01 Accessory terminal block, 6-pin (2.5), cage clamp terminal block 0.5 mm²
0TB6102.2110-01 Accessory terminal block, 2-pin (3.81), cage clamp terminal block 1.5 mm²
Optional Accessories
Accessories
9A0013.01 Stylus pen for resistive touch screen
Other
6ACCRPP3.0000-000 Installation kit for Power Panel C-Series variants: 9x retaining clip with torque limiting, 1x 2-pin cage clamp terminal block, 1x 2-pin screw clamp terminal block, 1x 4-pin cage clamp terminal block, 1x 6-pin cage clamp terminal block. See the accessories of the Power Panel variant in the corresponding data sheet or on the website.
Terminal blocks
0TB6102.2010-01 Accessory terminal block, 2-pin (3.81), screw clamp terminal block 1.5 mm²
USB accessories
5MMUSB.2048-01 USB 2.0 flash drive 2048 MB B&R
5MMUSB.4096-01 USB 2.0 flash drive 4096 MB B&R
Automation Studio HW Upgrades Version (Date) Download
V4.1 HW Upgrade (4PPC70.0573-23W) EXE / 1 MB
Certificates Version (Date) Download
UL61010-1 Certificate of Compliance C70, T30 Series PDF / 336 KB
Documentation Version (Date) Download
Installation- / EMC-Guide PDF / 20 MB
Power Panel C70 User's Manual PDF / 4 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
Makro-/Artikeldaten 1.51 (4PPC70.0573-23W) EXE / 610 KB
Makro-/Artikeldaten 1.51 (4PPC70.0573-23W) EXE / 610 KB
Makro-/Artikeldaten 1.51 (4PPC70.0573-23W) EXE / 613 KB
Makro-/Artikeldaten 1.51 (4PPC70.0573-23W) EXE / 613 KB
Panel EPLAN P8 from V2.4 EXE / 67 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File DXF/STEP C70 5.7" landscape ZIP / 6 MB

Please choose country and language

B&R Logo