General information
System requirements
Automation Studio 4.7.1
Automation Runtime 4.71
Support
mapp View Yes
Controller redundancy No
ACOPOS support Yes
Visual Components support Yes
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E115267
Industrial control equipment
B&R ID code 0xF735
Cooling Passive
Power button No
Reset button Yes
Status indicators Operating state, license violation, overtemperature shutdown, interface status
Buzzer Yes
Controller
Processor
L1 cache
Data code 32 kB
Program code 32 kB
Type ARM Cortex-A9
Clock frequency 2x 766 MHz
L2 cache 512 kB
Application memory
Writable data amount
Guaranteed 40 TB
Results for 5 years 21.9 GB/day
Type 2 GB eMMC flash memory
Data retention 10 years
Guaranteed erase/write cycles 20,000
Error-correcting code (ECC) Yes
Storage health data support Yes, AR 4.90 and later
Real-time clock Nonvolatile, resolution 1 s, -25 to 37 ppm accuracy at 25°C
Floating point unit (FPU) Yes
Mode/Node switches No
Remanent variables 64 kB FRAM, retention >10 years
DRAM 512 MB
Shortest task class cycle time 0.4 ms
Typical instruction cycle time 0.01 µs
Temperature cutoff Yes
Terminal
Processor
L1 cache
Data code 32 kB
Program code 32 kB
Type ARM Cortex-A9
Clock frequency 2x 800 MHz
L2 cache 512 kB
Application memory
Writable data amount
Guaranteed 40 TB
Results for 5 years 21.9 GB/day
Type 2 GB eMMC flash memory
Data retention 10 years
Guaranteed erase/write cycles 20,000
Error-correcting code (ECC) Yes
DRAM 1 GB
Display
Viewing angles
Horizontal Direction L / Direction R = Typ. 85°
Vertical Direction U / Direction D = Typ. 85°
Backlight
Type LED
Brightness Typ. 500 cd/m²
Half-brightness time 50,000 h
Touch screen
Type Multi-touch
Technology PCT (projected capacitive touch)
Surface Glass, chemically hardened (6H)
Type TFT color
Diagonal 10.1"
Colors 16.7 million (RGB, 8 bits per channel)
Resolution WXGA, 1280 x 800 pixels
Contrast Typ. 800:1
Screen rotation Yes
Interfaces
Interface IF1
Transfer
Physical layer 100BASE-TX
Half-duplex Yes
Full-duplex POWERLINK mode: No / Ethernet mode: Yes
Autonegotiation Yes
Auto-MDI/MDIX Yes
Fieldbus POWERLINK V2 managing or controlled node
Type Type 6
Variant 1x RJ45 shielded
Line length Max. 100 m between 2 nodes (segment length)
Max. transfer rate 100 Mbit/s
Interface IF2
Transfer
Physical layer 10BASE-T/100BASE-TX/1000BASE-T
Half-duplex Yes
Full-duplex Yes
Autonegotiation Yes
Auto-MDI/MDIX Yes
Type Ethernet
Variant 1x RJ45 shielded
Line length Max. 100 m between 2 nodes (segment length)
Max. transfer rate 10/100/1000 Mbit/s
Interface IF3
Type USB 2.0
Variant Type A
Current-carrying capacity 0.5 A
Interface IF4
Type USB 2.0
Variant Type A
Current-carrying capacity 0.5 A
Interface IF5
Fieldbus X2X Link master
Line length Max. 100 m between 2 nodes (segment length)
Electrical properties
Nominal voltage 24 VDC -25% / +30%, PELV
Power consumption Max. 23 W
Fuse 3 A slow-blow, internal
Reverse polarity protection Yes
Electrical isolation POWERLINK (IF1), Ethernet (IF2) and X2X Link (IF5) isolated from each other, from other interfaces and from the base device
Operating conditions
Permissible mounting orientations
Standard mounting orientation Vertical
Inclination ±25°
Rotation In 90° increments (portrait/landscape)
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 Front: IP55, Back: IP20
Ambient conditions
Temperature
Operation -20 to 60°C
Storage -20 to 80°C
Transport -20 to 80°C
Relative humidity See temperature/humidity diagram.
Mechanical properties
Front
Design Black
Dimensions
Width 271.5 mm
Height 190 mm
Depth 42.2 mm
Weight 1.78 kg
Material number:
4PPC50.101E-10B
Description:
Power Panel C50, 10.1", glass front, controller with mapp View HMI unit. CPU and memory of the controller: 766 MHz (ARM Cortex-A9), 512 MB DRAM, 64 kB FRAM, 2 GB onboard flash drive. CPU and memory of the terminal: 800 MHz (ARM Cortex-A9), 1 GB DRAM. Display and touch screen: 10.1", 1280 x 800 (WXGA) resolution, projected capacitive touch screen, multi-touch support, glass front with black frame, landscape and portrait format configurable with software. Interfaces: 1x POWERLINK, 1x Ethernet 10/100 Mbit/s, 1x X2X Link, 2x USB 2.0.
Included in delivery
Terminal blocks
0TB6102.2110-01 Accessory terminal block, 2-pin (3.81), cage clamp terminal block 1.5 mm²
0TB5104.2110-01 Accessory terminal block, 4-pin (2.5), cage clamp terminal block 0.5 mm²
Optional Accessories
Other
6ACCRPP3.0000-000 Installation kit for Power Panel C-Series variants: 9x retaining clip with torque limiting, 1x 2-pin cage clamp terminal block, 1x 2-pin screw clamp terminal block, 1x 4-pin cage clamp terminal block, 1x 6-pin cage clamp terminal block. See the accessories of the Power Panel variant in the corresponding data sheet or on the website.
Terminal blocks
0TB6102.2010-01 Accessory terminal block, 2-pin (3.81), screw clamp terminal block 1.5 mm²
USB accessories
5MMUSB.4096-01 USB 2.0 flash drive 4096 MB B&R
5MMUSB.2048-01 USB 2.0 flash drive 2048 MB B&R
Automation Studio HW Upgrades Version (Date) Download
V4.7 HW Upgrade (4PPC50.101E-10B) EXE / 917 KB
V6.0 HW Upgrade (4PPC50.101E-10B) EXE / 640 KB
Certificates Version (Date) Download
UL61010-1 Certificate of Compliance C30, C50, T50 Series PDF / 230 KB
Documentation Version (Date) Download
Installation- / EMC-Guide PDF / 20 MB
Power Panel C50 user's manual PDF / 3 MB
Linux Images Version (Date) Download
V4.7 LX Upgrade PPC50 EXE / 201 MB
V4.7 LX Upgrade PPC50 ZIP ZIP / 203 MB
V6.0 LX Upgrade PPC50 EXE / 201 MB
V6.0 LX Upgrade PPC50 ZIP ZIP / 203 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file DXF/STEP 4PPC50.101E-10X ZIP / 6 MB

Please choose country and language

B&R Logo