General information
Controller
Terminal
Processor | |
Type | ARM Cortex-A9 |
Clock frequency | 2x 800 MHz |
L1 cache | |
Data code | 32 kB |
Program code | 32 kB |
L2 cache | 512 kB |
DRAM | 1 GB |
Application memory | |
Type | 2 GB eMMC flash memory |
Data retention | 10 years |
Writable data amount | |
Guaranteed | 40 TB |
Results for 5 years | 21.9 GB/day |
Guaranteed erase/write cycles | 20,000 |
Error-correcting code (ECC) | Yes |
Display
Interfaces
Electrical properties
Operating conditions
Permissible mounting orientations | |
Standard mounting orientation | Vertical |
Inclination | ±25° |
Rotation | In 90° increments (portrait/landscape) |
Installation elevation above sea level | |
0 to 2000 m | No limitation |
>2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
Degree of protection per EN 60529 | Front: IP55, Back: IP20 |
Ambient conditions
Temperature | |
Operation | -20 to 60°C |
Storage | -20 to 80°C |
Transport | -20 to 80°C |
Relative humidity | See temperature/humidity diagram. |
Mechanical properties
Front | |
Design | Black |
Dimensions | |
Width | 197 mm |
Height | 140 mm |
Depth | 42.2 mm |
Weight | 1.13 kg |
Material number:
4PPC50.0702-11BDescription:
Power Panel C50, 7.0", glass front, controller with mapp View HMI unit, fieldbus interfaces: 2x CAN bus. CPU and memory of the controller: 766 MHz (ARM Cortex-A9), 512 MB DRAM, 64 kB FRAM, 2 GB onboard flash drive. CPU and memory of the terminal: 800 MHz (ARM Cortex-A9), 1 GB DRAM. Display and touch screen: 7.0", 800 x 480 (WVGA) resolution, projected capacitive touch screen, multi-touch support, glass front with black frame, landscape and portrait format configurable with software. Interfaces: 1x POWERLINK, 1x Ethernet 10/100 Mbit/s, 1x X2X Link, 2x USB 2.0, 2x CAN bus.
Included in delivery
Terminal blocks
0TB5104.2110-01 | Accessory terminal block, 4-pin (2.5), cage clamp terminal block 0.5 mm² |
0TB5106.2110-01 | Accessory terminal block, 6-pin (2.5), cage clamp terminal block 0.5 mm² |
0TB6102.2110-01 | Accessory terminal block, 2-pin (3.81), cage clamp terminal block 1.5 mm² |
Optional Accessories
Other
6ACCRPP3.0000-000 | Installation kit for Power Panel C-Series variants: 9x retaining clip with torque limiting, 1x 2-pin cage clamp terminal block, 1x 2-pin screw clamp terminal block, 1x 4-pin cage clamp terminal block, 1x 6-pin cage clamp terminal block. See the accessories of the Power Panel variant in the corresponding data sheet or on the website. |
Terminal blocks
0TB6102.2010-01 | Accessory terminal block, 2-pin (3.81), screw clamp terminal block 1.5 mm² |
USB accessories
5MMUSB.2048-01 | USB 2.0 flash drive 2048 MB B&R |
5MMUSB.4096-01 | USB 2.0 flash drive 4096 MB B&R |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.7 HW Upgrade (4PPC50.0702-11B) | EXE / 911 KB |
Certificates | Version (Date) | Download |
---|---|---|
UL61010-1 Certificate of Compliance C30, C50, T50 Series | PDF / 230 KB |
Documentation | Version (Date) | Download |
---|---|---|
Installation- / EMC-Guide | PDF / 20 MB | |
Power Panel C50 user's manual | PDF / 3 MB |
Linux Images | Version (Date) | Download |
---|---|---|
V4.7 LX Upgrade PPC50 | EXE / 190 MB | |
V4.7 LX Upgrade PPC50 ZIP | ZIP / 192 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file DXF/STEP 4PPC50.0702-11X - 13X | ZIP / 5 MB |