General information
B&R ID code | 0xF35A |
Cooling | Passive |
Power button | No |
Reset button | Yes |
Status indicators | Supply voltage OK, operating state, module status, Ethernet, CAN Rx/Tx, RS485 Rx/Tx |
Buzzer | Yes |
Support | |
Controller redundancy | No |
ACOPOS support | No |
Visual Components support | Yes |
Safety support | No |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
EAC | Yes |
Controller
Display
Interfaces
Electrical properties
Operating conditions
Installation elevation above sea level | |
0 to 2000 m | No limitation |
>2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
Degree of protection per EN 60529 | Front: IP65, Back: IP20 |
Degree of protection per UL 50 | Type 1 |
Ambient conditions
Temperature | |
Operation | -20 to 60°C |
Storage | -25 to 70°C |
Transport | -25 to 70°C |
Relative humidity | 5 to 95%, non-condensing |
Mechanical properties
Front | |
Design | Anthracite gray pinstripe |
Dimensions | |
Width | 276 mm |
Height | 172 mm |
Depth | 47.8 mm |
Weight | 0.9 kg |
Material number:
4PPC30.101G-23BDescription:
Power Panel C30, 10.1", landscape format, fieldbus interfaces: 1x CAN bus, 1x RS485. CPU and memory: 1 GHz (ARM Cortex-A8), 256 MB DDRAM, 8 kB FRAM, 512 MB onboard flash drive. Display and touch screen: 10.1", 1024 x 600 (WSVGA) resolution, analog resistive touch screen, landscape format, anthracite gray pinstripe. Interfaces: 1x Ethernet 10/100 Mbit/s, 2x USB 2.0, 1x CAN bus, 1x RS485.
Included in delivery
Terminal blocks
0TB5106.2110-01 | Accessory terminal block, 6-pin (2.5), cage clamp terminal block 0.5 mm² |
0TB6102.2110-01 | Accessory terminal block, 2-pin (3.81), cage clamp terminal block 1.5 mm² |
Optional Accessories
Accessories
9A0013.01 | Stylus pen for resistive touch screen |
Other
6ACCRPP3.0000-000 | Installation kit for Power Panel C-Series variants: 9x retaining clip with torque limiting, 1x 2-pin cage clamp terminal block, 1x 2-pin screw clamp terminal block, 1x 4-pin cage clamp terminal block, 1x 6-pin cage clamp terminal block. See the accessories of the Power Panel variant in the corresponding data sheet or on the website. |
Terminal blocks
0TB6102.2010-01 | Accessory terminal block, 2-pin (3.81), screw clamp terminal block 1.5 mm² |
USB accessories
5MMUSB.2048-01 | USB 2.0 flash drive 2048 MB B&R |
5MMUSB.4096-01 | USB 2.0 flash drive 4096 MB B&R |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.2 HW Upgrade (4PPC30.101G-23B) | EXE / 5 MB |
Certificates | Version (Date) | Download |
---|---|---|
UL61010-1 Certificate of Compliance C30, C50, T50 Series | PDF / 230 KB |
Documentation | Version (Date) | Download |
---|---|---|
Installation- / EMC-Guide | PDF / 20 MB | |
Power Panel C30 Model number key | PDF / 121 KB | |
Power Panel C30 user's manual | PDF / 2 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
Makro-/Artikeldaten 4.0.0 (4PPC30.101G-23B) | EXE / 671 KB | |
Makro-/Artikeldaten 4.0.0 (4PPC30.101G-23B) | EXE / 671 KB | |
Panel EPLAN P8 from V2.4 | EXE / 67 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D-files DXF/STEP: Power Panel C30 10.1 | ZIP / 4 MB |