General information
Controller
Display
| Type | TFT color |
| Diagonal | 5.7" (144 mm) |
| Colors | 262,144 |
| Resolution | QVGA, 320 x 240 pixels |
| Contrast | 350:1 |
| Viewing angles | |
| Horizontal | Direction R / Direction L = 60° |
| Vertical | Direction U = 65° / Direction D = 50° |
| Backlight | |
| Brightness | 500 cd/m² |
| Half-brightness time | 50,000 h |
| Touch screen | |
| Technology | Analog, resistive |
| Controller | B&R, 12-bit |
| Transmittance | 70% ±10% |
| Screen rotation | Yes (see section "Screen rotation" in chapter "Installation") |
Interfaces
Keys
| Variant | Membrane keypad with metallic snap-action disks |
| Total keys | 10 membrane keys |
| Function keys | 10 (can be labeled with slide-in labels) |
| Service life | >106 actuations at 1 ±0.3 to 3 ±0.3 N actuating force |
Electrical properties
| Nominal voltage | 24 VDC ±25% |
| Nominal current | 0.45 A |
| Inrush current | Max. 2.8 A |
| Power consumption | Typ. 10 W |
| Galvanic isolation | No |
Operating conditions
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 |
Back: IP20 (only with connected CF card) Front: IP65 / NEMA 250 type 4X, protected against dust and hose-directed water |
Ambient conditions
| Temperature | |
| Operation | 0 to 50°C |
| Storage | -20 to 70°C |
| Transport | -20 to 70°C |
| Relative humidity | |
| Operation | 10 to 90%, non-condensing |
| Storage |
T ≤ 40°C: 5 to 90%, non-condensing T > 40°C: < 90%, non-condensing |
| Vibration | |
| Operation (continuous) | 2 to 9 Hz: 1.75 mm amplitude / 9 to 200 Hz: 0.5 g |
| Operation (occasional) | 2 to 9 Hz: 3.5 mm amplitude / 9 to 200 Hz: 1 g |
| Storage | 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g |
| Transport | 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g |
| Shock | |
| Operation | 15 g, 11 ms |
| Storage | 30 g, 15 ms |
| Transport | 30 g, 15 ms |
Material number:
4PP065.0571-P74FDescription:
Power Panel PP65, 5.7" QVGA color TFT display with touch screen (resistive), 10 function keys, 128 MB DRAM, 232 kB SRAM, CompactFlash slot, 1x ETH 10/100, 1x POWERLINK, 2x USB, IP65 protection (front), order application memory separately! Order terminal block 0TB103 separately!
Mandatory Accessories
Accessories
CompactFlash cards
| 0CFCRD.016GE.02 | CompactFlash 16 GB extended temp. |
| 0CFCRD.0512E.02 | CompactFlash 512 MB extended temp. |
| 0CFCRD.1024E.02 | CompactFlash 1024 MB extended temp. |
| 0CFCRD.2048E.02 | CompactFlash 2048 MB extended temp. |
| 0CFCRD.4096E.02 | CompactFlash 4096 MB extended temp. |
| 0CFCRD.8192E.02 | CompactFlash 8 GB extended temp. |
| 5CFCRD.2048-06 | CompactFlash 2 GB B&R (SLC) |
Optional Accessories
Batteries
| 0AC201.91 | Lithium batteries 4 pcs., 3 V / 950 mAh button cell |
| 4A0006.00-000 | Lithium battery, 3 V / 950 mAh, button cell |
Interface modules
| 4PP065.IF10-1 | PP65 interface module, 1 RS232 interface |
| 4PP065.IF23-1 | PP65 interface module, 1 RS232 interface, 1 RS485/RS422 interface, RS422 electrically isolated, RS485 electrically isolated and network-capable, RS232/RS422/RS485 designed in one connector, 1 CAN interface electrically isolated and network-capable, order terminal block 0TB704 separately! |
| 4PP065.IF24-1 | PP65 interface module, 1 PROFIBUS DP slave interface electrically isolated and network-capable, 1 RS232 interface, 1 RS422/RS485 interface, RS422/RS485: Electrically isolated and network-capable, RS232/RS422/RS485 designed in one connector |
| 4PP065.IF33-1 | PP65 interface module, 2 CAN interfaces electrically isolated and network-capable, order terminal block 0TB704 separately! |
Legend strips
| 4A0075.00-000 | 5 DIN A4 slide-in label templates 16 fields for a total of 40 PP65 5.7" devices, CorelDraw available for download online. |
USB accessories
| 5MMUSB.2048-01 | USB 2.0 flash drive 2048 MB B&R |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V3.0 HW Upgrade (4PP065.0571-P74F) | EXE / 2 MB | |
| V4.0 HW Upgrade (4PP065.0571-P74F) | EXE / 2 MB |
| Certificates | Version (Date) | Download |
|---|---|---|
| UL61010-1 Certificate of Compliance C70, T30 Series | PDF / 336 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet 4PP065.0571-P74F | PDF / 3 MB | |
| Power Panel 65 User's manual | PDF / 5 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| Panel EPLAN P8 from V2.4 | EXE / 67 MB |