General information
Certifications
CE Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E115267
Industrial control equipment
B&R ID code 0xE891
Display
Viewing angles
Horizontal Direction R / Direction L = 85°
Vertical Direction U / Direction D = 85°
Backlight
Type LED
Brightness (dimmable) Typ. 22.5 to 450 cd/m²
Half-brightness time 50,000 h
Touch screen
Technology Analog, resistive
Controller B&R, serial, 12-bit
Transmittance 81% ±3%
Type TFT color
Diagonal 10.4"
Colors 16.2 million
Resolution SVGA, 800 x 600 pixels
Contrast 800:1
Interfaces
RFID read/write transponder unit
Type For I-Code SLI transponder, amplitude modulation and MIFARE Classic
Frequency 13.56 MHz
Read/Write range in air Approx. 1 to 3 cm
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Suitable for hygienic applications Yes
Degree of protection per EN 60529 Front: IP69K
Back: IP20 (only with installed link module or installed system unit)
Degree of protection per UL 50 Front: Type 4X indoor use only
Mechanical properties
Front
Panel overlay
Material Polyester
Light background color RAL 9006
Dark border color around display RAL 7024
Frame Stainless steel 1.4301
Gasket Silicon rubber
Dimensions
Width 321 mm
Height 261 mm
Weight 4,300 g
Material number:
5AP1125.1044-I00
Description:
  • 10.4" color TFT display, SVGA
  • Single-touch (analog, resistive), with fully laminated panel overlay (shatter protection)
  • IP69K protection (front)
  • Front and housing made of stainless steel (hygienic design, no dirt-collecting edge)
  • RFID read/write transponder unit
- Automation Panel 10.4" SVGA TFT - 800 x 600 pixels (4:3) - Single-touch (analog resistive), with fully integrated touch screen, without dirt-collecting edge - Non-rusting stainless steel front - Control cabinet installation - Landscape format - 13.56 MHz read/write transponder unit - For PPC900/PPC3100/PPC2x00 - For link modules - Compatible with 5PP520.1043-B00/5PP520.1043-B10
Further information:

B&R Panel Designer

Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (5AP1125.1044-I00) EXE / 720 KB
V4.1 HW Upgrade (5AP1125.1044-I00) EXE / 7 MB
V6.0 HW Upgrade (5AP1125.1044-I00) EXE / 438 KB
Documentation Version (Date) Download
Automation Panel - AP9x3|AP1000 - Cabinet-mounted - Device number key PDF / 58 KB
Automation Panel 1000 - Hygienic Users's manual PDF / 11 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APx00 EPLAN P8 from V2.4 EXE / 47 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 5AP1125.1044-I00 ZIP / 4 MB

Please choose country and language

B&R Logo