General information
| Certifications | |
| CE | Yes |
Terminal block
| Connection cross section | |
| AWG wire | 26 to 16 AWG |
| Wire end sleeves with plastic covering | 0.25 to 1.00 mm² |
| Single-wire | 0.14 to 1.50 mm² |
| Fine-stranded wires | 0.14 to 1.50 mm² |
| With wire end sleeve | 0.25 to 1.00 mm² |
| Note |
Protected against vibration by the screw flange Nominal data per UL |
| Number of pins | 10 |
| Type of terminal block | Push-in terminal block variant |
| Cable type | Only copper wires (no aluminum wires!) |
| Pitch | 3.5 mm |
| Wire stripping length | 8 mm |
Material number:
0TB1110.8110-1Description:
This one-row, 10-pin terminal block TB1110 is used to connect to various B&R modules.
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D files DXF/STEP 0TB1110.8110-1 | ZIP / 219 KB |