Terminal block
Note |
Label 4: PE W V U Coding K: 1001 1-row |
Number of pins | 4 |
Type of terminal block | Screw clamp terminal block variant |
Cable type | Only copper wires (no aluminum wires!) |
Coding | K |
Pitch | 7.62 mm |
Connection cross section | |
AWG wire | 24 to 10 AWG |
Wire end sleeves with plastic covering | 0.25 to 4 mm² |
Single-wire | 0.2 to 10 mm² |
Fine-stranded wires | 0.2 to 6 mm² |
With wire end sleeves | 0.25 to 6 mm² |
Tightening torque | 0.7 to 0.8 Nm |
Electrical properties
Nominal voltage | 600 V (UL) |
Nominal current | 41 A (UL) |
Material number:
8TB3104.204K-10Description:
4-pin screw clamp terminal block, 1-row, pitch: 7.62 mm, label 4: PE W V U, coding K: 1001