8LSA35.R2060D000-3

General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
UL cURus E360421
Servo and stepper motors - Component
Motor
Nominal speed nN [rpm] 6000
Number of pole pairs 4
Nominal torque Mn [Nm] 1.6
Nominal power PN [W] 1005
Nominal current IN [A] 2.2
Stall torque M0 [Nm] 2.3
Stall current I0 [A] 3.2
Maximum torque Mmax [Nm] 9.2
Maximum current Imax [A] 13.6
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 0.73
Voltage constant KE [V/1000 rpm] 43.98
Stator resistance R2ph [Ω] 3.02
Stator inductance L2ph [mH] 15.6
Electrical time constant tel [ms] 5.1
Thermal time constant ttherm [min] 34
Moment of inertia J [kgcm2] 0.9
Weight without brake m [kg] 4.4
Holding brake
Holding torque of brake MBr [Nm] 0
Mass of brake [kg] 1.09
Moment of inertia of brake JBr [kgcm2] 0.38
Recommendations
ACOPOS 8Vxxxx.xx... 1045
ACOPOSmulti 8BVIxxxx... 0028
ACOPOS P3 8EIxxxx... 4X5X
Cross section for B&R motor cables [mm2] 0.75
Connector size 1
Options
Connection type Connector (speedtec system)
Connection direction Angled (swivel)
Encoder 2-pole R2 resolver
Shaft end Smooth shaft
Material number:
8LSA35.R2060D000-3
Description:
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 4 - Nominal speed: 6000 rpm - Nominal torque: 1.600 Nm - Stall torque: 2.300 Nm - Centering diameter: 80.00 mm, j6 fit - Flange square dimension: 91.30 mm - Brake holding torque: 0.00 Nm - Smooth shaft d=14.00 k6x30.00 mm, without oil seal - LTN RE-15-1-V05, S: 1 - 00: No special option - Efficiency: 94.0
{"MotorCurrMax":"13.60","MotorCurrRated":"2.200","MotorCurrStall":"3.200","MotorPolepairs":"4","MotorSpeedMax":"9000","MotorSpeedRated":"6000","MotorStatorInductance":"15.60000","MotorStatorResistance":"3.020","MotorTorqConst":"0.730","MotorTorqMax":"9.20","MotorTorqRated":"1.600","MotorTorqStall":"2.300","MotorVoltageConst":"43.98","MotorAcoposType1":"1045","MotorAcoposType2":"0028","MotorAcoposType3":"","MotorAcoposType4":"4X5X","productId":"8LSA35.R2060D000-3"}
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV/8LW PDF / 433 KB
EU Declaration Motors Dreh-Sync PDF / 736 KB
UK Declaration Motors Dreh-Sync PDF / 138 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA35.R2060D000-3) EXE / 333 KB
V6.0 DT Upgrade (8LSA35.R2060D000-3) EXE / 306 KB
Documentation Version (Date) Download
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB
Update V1.00 for 8LS-A-C-O-P...-3 Users_manual PDF / 97 KB

Please choose country and language

B&R Logo