8JSQ31.ee050ff00-0

Motor
Nominal speed nN [rpm] 5000
Number of pole pairs 4
Nominal torque Mn [Nm] 0.860
Nominal power PN [W] 450
Nominal current IN [A] 1.020
Stall torque M0 [Nm] 1.000
Stall current I0 [A] 1.290
Maximum torque Mmax [Nm] 4.41
Maximum current Imax [A] 6.90
Maximum speed nmax [rpm] 8000
Torque constant KT [Nm/A] 0.850
Voltage constant KE [V/1000 rpm] 33.62
Stator resistance R2ph [Ω] 21.417
Stator inductance L2ph [mH] 37.50000
Electrical time constant tel [ms] 1.751
Thermal time constant ttherm [min] 24.0
Moment of inertia J [kgcm2] 0.3300
Weight without brake m [kg] 4.10
Holding brake
Holding torque of brake MBr [Nm] 2.50
Mass of brake [kg] 0.70
Moment of inertia of brake JBr [kgcm2] 0.0120
Recommendations
ACOPOSmulti 8BVIxxxx... 0014
Cross section for B&R motor cables [mm2] 1.5000
Material number:
8JSQ31.ee050ff00-0
Description:
S3 4500 10 00000 x xx 0 S0 xx S 560 EI
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8JSB-8JSQ PDF / 409 KB
Documentation Version (Date) Download
8JSB - 8JSQ user's manual PDF / 4 MB

Please choose country and language

B&R Logo