General information
Certifications | |
CE | Yes |
UKCA | Yes |
KC | Yes |
Operating conditions
Rated protection of housing | IP23 |
Ambient temperature | 0 to 50°C |
Ambient conditions
Temperature | |
Storage | -25 to 70°C |
Mechanical properties
Weight | 172 kg |
Material number:
8I0BR001.002-1Description:
Braking resistor 1.05 Ω, continuous braking power 75 kW, for ACOPOSinverter P84 3x 380-480 V, 250-280 kW.