General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
EAC | Yes |
Material number:
7DI435.7Description:
2003 digital input module, 8 inputs 24 VDC, 1 ms, sink/source, order 3x terminal block 7TB710 separately!
Mandatory Accessories
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 7DI435.7 | PDF / 362 KB |