General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
EAC | Yes |
Material number:
7CP474.60-1Description:
2003 CPU 100 kB SRAM, 512 kB FlashPROM 24 VDC, 12.6 W power supply 1 RS232 interface 1 CAN interface CAN: Electrically isolated, network-capable 4 slots for screw-in modules max. 208 digital / 80 analog I/Os
Optional Accessories
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.0 HW Upgrade (7CP474.60-1) | EXE / 731 KB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 7CP474.60-1 | PDF / 1 MB |