General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
EAC | Yes |
Material number:
7CM411.70-1Description:
2003 combination module, 3 inputs, 24 VDC, 50 kHz, sink, single- or dual-channel counter, incremental encoder, 2 transistor outputs, 24 VDC, 0.5 A, comparator function, short-circuit proof, 3 inputs, ±10 V, 16-bit, 3 outputs, ±10 V, 16-bit, order 3x 7TB710 terminal blocks separately!
Mandatory Accessories
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 7CM411.70-1 | PDF / 1 MB |