5PP5IF.CETH-00

General information
B&R ID code 0xB4D5
Diagnostics
Data transfer Yes, using LED status indicator
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Interfaces
Ethernet
Quantity 1
Controller Intel 82574
Variant Shielded RJ45 port
Transfer rate 10/100/1000 Mbit/s
Line length Max. 100 m between two stations (segment length)
Electrical properties
Power consumption 2 W
Ambient conditions
Temperature
Operation 0 to 55°C
Storage -20 to 60°C
Transport -20 to 60°C
Relative humidity
Operation 5 to 90%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Material number:
5PP5IF.CETH-00
Description:
  • 1 network connection (10/100/1000 Mbit/s)
  • Compatible with the PP500, APC511 and APC511

The interface board 5PP5IF.CETH-00 has a 10/100/1000 Mbit/sec network connection, 512 kB SRAM and can be used as an additional network interface in a Power Panel 500, Automation PC 510 or Automation PC 511.

Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (5PP5IF.CETH-00) EXE / 385 KB
V4.0 HW Upgrade (5PP5IF.CETH-00) EXE / 257 KB
Documentation Version (Date) Download
Automation PC 510 User's manual PDF / 11 MB
Automation PC 511 User's manual PDF / 16 MB
Power Panel 500 User's Manual PDF / 17 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
Panel EPLAN P8 from V2.4 EXE / 67 MB

Please choose country and language

B&R Logo