News
Academy
Career
Downloads
About us
About us
Philosophy
Press Room
Media Contacts
Blog
Email news service
Latest news
Locations
Career
Contact
Imprint
GTC
Product lifecycle
Privacy notices
Employees
Contractor
Suppliers
Customers
Visitor
Event management
Applicants
External public relations
Privacy notice for our website, cookies and links
Sustainability
Corporate Governance
Industries
Industries
Additive manufacturing
Capabilities
Lifecycle management
Post-processing automation
Automation partnership
References
Automotive
Machines and Production Lines
B&R has the perfect solution for...
Battery
Energy
CHP units and cogeneration
Conventional power plants
Solar energy
Wave and tidal power stations
Wind power
Oil and gas
A new energy generation
Smart metering for district heating
A change for the better
Wind power
Environmental and recycling technology
Food & Beverage
Technology solutions
Process optimization
Safety & quality
Service & support
Maritime & offshore
Medical Device Assembly
Metalworking
References
Mobile automation
Packaging
References
Plastics
Automation solutions for the plastics industry
References
Application reports
Printing
Semiconductors / Electronics
Textiles
Machines and processes
B&R has the perfect solution for...
References
Technologies
Technologies
Adaptive Manufacturing
Adaptive enabling technologies
Adaptive applications
exOS
Customer benefits
Application examples - exOS in action
A solution for every occasion
Built-in functions
Industrial IoT
IIoT solutions
mapp Technology
OPC UA
OPC UA over TSN
FAQs about OPC UA over TSN
History
Pilot applications – OPC UA and TSN in action
B&R solutions with OPC UA
B&R solutions with OPC UA over TSN
openSAFETY
POWERLINK
Technology
Implementation
FAQ
Service & downloads
reACTION Technology
Programming in IEC 61131-3
Usage examples
Redundancy
Safety technology
Products
Products
Industrial PCs
Automation PC 4100
Automation PC 3100
Automation PC 3100 mobile
Automation PC 2200
Automation PC 2100
Automation PC 910
Panel PC 3100 multi-touch
Panel PC 3100 single-touch
Panel PC 2200 multi-touch
Panel PC 2200 single-touch
Panel PC 2100 multi-touch
Panel PC 2100 single-touch
Panel PC 1200
Panel PC 900 multi-touch
Panel PC 900 single-touch
Panel PC 2200 (AP5000) swing arm, multi-touch
Panel PC 2200 (AP5000) swing arm, single-touch
Panel PC 2100 (AP5000) swing arm, multi-touch
Panel PC 2100 (AP5000) swing arm, single-touch
Panel PC - Hygienic stainless steel design
Panel PC - Hygienic stainless steel design, swing arm
Smart Display Link 4
HMI
Automation Panel 5000 swing arm multi-touch
Automation Panel 5000 swing arm single-touch
Automation Panel multi-touch
Automation Panel single-touch
Automation Panel - Hygienic stainless steel design
Automation Panel - Hygienic stainless steel design, swing arm
Smart Display Link 4
Mobile Panel 7200
Mobile Panel 7100 series
Power Panel T-Series and C-Series
Keypad modules
PANELWARE
Panel Designer
PLC systems
X20 System
X20 System coated
X90 mobile control system
I/O systems
X20 System
Coated X20 systems
X67 System
XV System
Vision systems
Camera
Lighting
Accessories
Applications
Safety technology
X20 System
Coated X20 systems
X67 System
X90 mobile control system
ACOPOS
ACOPOS P3
ACOPOSremote
ACOPOSmulti
ACOPOSmotor
Motion control
Innovations
ACOPOSmicro
ACOPOS
ACOPOS P3
ACOPOSmulti
ACOPOSremote
ACOPOSmotor
ACOPOSmotor Compact
ACOPOSinverter
8WSA servo motors
8WSB gear motors
8LVA synchronous motors
8LVB gear motors
8LWA synchronous motors
8LS synchronous motors
8LSN synchronous motors
8JSA synchronous motors
8JS Stainless steel servo motors
8KS synchronous motors
8LT torque motors
80MP stepper motors
8G standard planetary gearboxes
8G premium planetary gearboxes
Mechatronic systems
Innovations
ACOPOS 6D
ACOPOStrak
SuperTrak
Tutorials
Robotics
Machine-Centric Robotics
Open robot mechanics
Open software platform
Mobile automation
Automation PC 3100 mobile
Power Panel T50 mobile
ISOBUS
Networks and fieldbus modules
Software
Automation Software
mapp Technology
Modeling and simulation
Operating systems
Remote maintenance
Other
Utilities / Tools
Process control
APROL hardware
APROL ICS
APROL software catalog
APROL R 4.4-00
Accessories
Learning and teaching materials
Service
Service
Support Portal
Material Return Portal
Material Compliance
Engineering Sample Regulations
Software registration
Remote access
Personal uploads
Online meeting
Suppliers
Virtual Marking
Cyber Security
Value Provider Program
Find a Value Provider
Community
Community
Forum
Automation Help
Blog
International
Europe
Asia
North America
South America
deutsch
english
español
Belgium
nederlands
français
Česká republika
český
Danmark
dansk
Deutschland
deutsch
España
español
France
français
Italia
italiano
Nederland
nederlands
Österreich
deutsch
Polska
polski
Россия
русский
Sverige
svenska
Switzerland
deutsch
français
Türkiye
türkçe
United Kingdom
english
中国
中文
India
english
日本
日本語
Canada
english
français
México
español
USA
english
Brasil
português
Search
Login
Home
Products
5PP5CP.US15-01
Technical Data
Basic Information
Accessories
Downloads
SERIAL
General information
Certifications
CE
Yes
UKCA
Yes
UL
cULus E115267
Industrial control equipment
EAC
Yes
Controller
Bootloader
Insyde BIOS
Processor
Type
Intel® Atom™ Z520PT
Clock frequency
1330 MHz
Number of cores
1
Architecture
45 nm
L1 cache
32 kB
L2 cache
512 kB
External bus
533 MHz
Intel 64 architecture
No
Intel Hyper-Threading Technology
Yes
Intel Virtualization Technology (VT-x)
Yes
Enhanced Intel SpeedStep Technology
Yes
Expanded command set
SSE2, SSE3, SSSE3
Chipset
Intel US15WPT
Real-time clock
Accuracy
At 25°C: Typ. 12 ppm (1 second) per day
Battery-backed
Yes
Memory slot
Number of memory channels
1
Type
DDR2
Memory size
Max. 2 GB
Graphics
Controller
Intel® Graphics Media Accelerator 500
Memory
Up to 256 MB
Color depth
Max. 32-bit
Resolution
Depends on the system unit used
Power management
ACPI 3.0
Material number:
5PP5CP.US15-01
Description:
Intel
Atom Z520 1.33 GHz
Intel US15W chipset
1x DDR2 memory socket
Intel GMA 500
Insyde BIOS
CPU board Intel Atom Z520 1.33 GHz - Single core - US15W chipset
Mandatory Accessories
Main memory
5MMDDR.0512-01
SO-DIMM DDR2 RAM 512 MB PC2-5300
5MMDDR.1024-01
SO-DIMM DDR2 RAM 1024 MB PC2-5300
5MMDDR.2048-01
SO-DIMM DDR2 RAM 2048 MB PC2-5300
Automation Studio HW Upgrades
Version (Date)
Download
V3.0 HW Upgrade (5PP5CP.US15-01)
2.0.6.0 (06/02/2015)
EXE
/
595 KB
Login for download
V4.0 HW Upgrade (5PP5CP.US15-01)
2.1.6.0 (07/26/2021)
2.0.6.0 (06/02/2015)
EXE
/
795 KB
Login for download
BIOS
Version (Date)
Download
BIOS Upgrade
1.15 (04/13/2015)
1.14 (02/26/2015)
1.10 (02/28/2013)
1.00 (04/10/2012)
0.20 (04/23/2012)
ZIP
/
762 KB
Login for download
Documentation
Version (Date)
Download
Automation PC 510 User's manual
1.20 (03/02/2015) - DE
1.20 (04/30/2015) - EN
1.15 (02/17/2014) - DE
1.15 (02/09/2015) - RU
1.15 (04/04/2014) - EN
1.10 (08/20/2013) - DE
1.10 (10/11/2013) - EN
1.05 (04/18/2013) - DE
1.05 (06/18/2013) - EN
1.01 (07/09/2012) - DE
1.01 (07/09/2012) - EN
PDF
/
11 MB
Login for download
Automation PC 511 User's manual
1.20 (03/02/2015) - DE
1.20 (04/30/2015) - EN
1.15 (02/17/2014) - DE
1.15 (02/09/2015) - RU
1.15 (04/04/2014) - EN
1.10 (08/20/2013) - DE
1.10 (10/11/2013) - EN
1.05 (04/18/2013) - DE
1.05 (06/24/2013) - EN
1.00 (05/07/2012) - DE
1.00 (05/07/2012) - EN
PDF
/
16 MB
Login for download
Power Panel 500 User's Manual
1.40 (08/28/2015) - DE
1.40 (09/03/2015) - EN
1.37 (03/02/2015) - DE
1.37 (04/13/2015) - EN
1.36 (09/01/2014) - DE
1.36 (11/20/2014) - EN
1.35 (02/26/2014) - DE
1.35 (04/08/2014) - EN
1.30 (08/20/2013) - DE
1.30 (10/16/2013) - EN
1.26 (04/22/2013) - DE
1.26 (06/18/2013) - EN
1.25 (12/13/2012) - DE
1.25 (12/13/2012) - EN
1.22 (04/20/2012) - DE
1.22 (04/20/2012) - EN
1.11 (06/30/2011) - DE
1.11 (07/01/2011) - EN
1.00 (05/02/2011) - DE
1.00 (05/09/2011) - EN
0.51 (01/26/2011) - DE
0.51 (03/15/2011) - EN
PDF
/
17 MB
Login for download
Driver
Version (Date)
Download
Ethernet driver Intel 82574 (Win7 32-bit)
17.4 (04/03/2014)
17.1 (03/22/2013)
16.8.1 (02/15/2012)
15.2 (02/21/2011)
EXE
/
30 MB
Login for download
Ethernet driver Intel 82574 (WinXP/XPe)
17.4 (04/03/2014)
17.1 (03/22/2013)
16.8.1 (02/15/2012)
15.2 (02/21/2011)
EXE
/
19 MB
Login for download
Graphics driver US15W (Win7 32-bit)
5.0.0.2030 (02/21/2011)
ZIP
/
29 MB
Login for download
Graphics driver US15W (WinXP/XPe)
3.3.0 (02/21/2011)
ZIP
/
30 MB
Login for download
E-CAD (Electro or EPLAN Templates)
Version (Date)
Download
Panel EPLAN P8 from V2.4
4.0.2 (12/14/2020)
EXE
/
67 MB
Login for download
Products
Industrial PCs
HMI
PLC systems
I/O systems
Vision systems
Safety technology
Motion control
Mechatronic systems
Robotics
Mobile automation
Networks and fieldbus modules
Software
Process control
Accessories
Learning and teaching materials
Please choose country and language
OK