General information
Controller
Bootloader | AMI BIOS |
Power failure logic | |
Controller | MTCX |
Buffer time | 10 ms |
Graphics | |
Controller | Component-dependent |
SRAM | |
Size | - |
Battery-backed | - |
Display
Interfaces
COM1 | |
Type | RS232, modem supported |
Variant | 9-pin male DSUB connector |
UART | 16550-compatible, 16-byte FIFO buffer |
Max. baud rate | 115 kbit/s |
CompactFlash slot 1 | |
Type | Type I |
USB | |
Quantity | 3 (2x rear, 1x side) |
Type | USB 2.0 |
Variant | Type A |
Transfer rate | Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (480 Mbit/s) |
Ethernet | |
Quantity | 2 |
Transfer rate | 10/100 Mbit/s |
Max. baud rate | 100 Mbit/s |
Add-on interface slot | |
Quantity | 1 |
Electrical properties
Nominal voltage | 24 VDC ±25% |
Nominal current | 1.4 A |
Inrush current | Typ. 10 A, max. 40 A for < 300 μs |
Power consumption | 28.5 W |
Galvanic isolation | Yes |
Operating conditions
Degree of protection per EN 60529 | IP65 (all sides, only with closed housing) |
Ambient conditions
Temperature | |
Operation | 0 to 50°C |
Storage | -20 to 60°C |
Transport | -20 to 60°C |
Relative humidity | |
Operation |
T ≤ 40°C: 5 to 90%, non-condensing T > 40°C: < 90%, non-condensing |
Storage |
T ≤ 40°C: 5 to 90%, non-condensing T > 40°C: < 90%, non-condensing |
Transport |
T ≤ 40°C: 5 to 90%, non-condensing T > 40°C: < 90%, non-condensing |
Vibration | |
Operation | 2 to 9 Hz: 3 mm amplitude / 9 to 200 Hz: 1 g |
Storage | 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g |
Transport | 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g |
Shock | |
Operation | 15 g, 11 ms |
Storage | 30 g, 6 ms |
Transport | 30 g, 6 ms |
Mechanical properties
Material number:
5PC725.1505-01Description:
- 15" TFT XGA color display
- Analog resistive touch screen
- IP65 protection
- Fan-free operation
- Flange output on bottom for mounting on a support arm system
Mandatory Accessories
Accessories
CPU boards
5PC600.X945-00 | CPU board Intel Atom, 1600 MHz, 533 MHz FSB, 512 kB L2 cache, 945GME chipset, 1 socket for SO-DIMM DDR2 RAM module |
Flanges
5AC725.FLGC-00 | Flange - Rittal - For PPC725 - For AP5000 |
Main memory
5MMDDR.0512-01 | SO-DIMM DDR2 RAM 512 MB PC2-5300 |
5MMDDR.1024-01 | SO-DIMM DDR2 RAM 1024 MB PC2-5300 |
5MMDDR.2048-01 | SO-DIMM DDR2 RAM 2048 MB PC2-5300 |
Optional Accessories
Drives
5AC600.CFSI-00 | CompactFlash slot (add-on) for installation in an APC620 or Panel PC. |
5AC600.HDDI-05 | 40 GB hard disk (add-on) 24/7 hard disk with extended temperature range. For APC620 and PPC700. Note: See the manual for information about using the hard disk. |
5AC600.HDDI-06 | 80 GB hard disk (add-on) 24/7 hard disk with extended temperature range. For APC620 and PPC700. Note: See the manual for information about using the hard disk. |
5AC600.SSDI-00 | 128 GB PATA SSD (MLC), add-on, for APC620 and PPC700. Note: See the manual for information about using this SSD. |
Documentation | Version (Date) | Download |
---|---|---|
Panel PC 725 User's Manual | PDF / 8 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
APC EPLAN P8 from V2.4 | EXE / 99 MB |
Firmware Upgrades | Version (Date) | Download |
---|---|---|
APC620/PPC700 Firmware Upgrade (MTCX, SDLT, SDLR, UPS) | ZIP / 434 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file DXF/STEP 5PC725.1505-01 | ZIP / 1 MB |