5PC725.1505-00

General information
LEDs No
B&R ID code 0xB046
Battery
Type Renata 950 mAh
Service life 4 years
Removable Yes, accessible from the outside
Variant Lithium ion
Power button No
Reset button No
Buzzer Yes
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Controller
Bootloader AMI BIOS
Power failure logic
Controller MTCX
Buffer time 10 ms
Graphics
Controller Component-dependent
SRAM
Size -
Battery-backed -
Display
Type TFT color
Diagonal 15" (381 mm)
Colors 16 million
Resolution XGA, 1024 x 768 pixels
Contrast 800:1
Viewing angles
Horizontal Direction R / Direction L = 80°
Vertical Direction U / Direction D = 80°
Backlight
Type LED
Brightness 350 cd/m²
Half-brightness time 50,000 h
Touch screen
Type AMT
Technology Analog, resistive
Controller B&R, serial, 12-bit
Transmittance 81% ±3%
Interfaces
COM1
Type RS232, modem supported
Variant 9-pin male DSUB connector
UART 16550-compatible, 16-byte FIFO buffer
Max. baud rate 115 kbit/s
CompactFlash slot 1
Type Type I
USB
Quantity 3 (2x rear, 1x side)
Type USB 2.0
Variant Type A
Transfer rate Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (480 Mbit/s)
Ethernet
Quantity 2
Transfer rate 10/100 Mbit/s
Max. baud rate 100 Mbit/s
Add-on interface slot
Quantity 1
Electrical properties
Nominal voltage 24 VDC ±25%
Nominal current 1.4 A
Inrush current Typ. 10 A, max. 40 A for < 300 μs
Power consumption 28.5 W
Galvanic isolation Yes
Operating conditions
Degree of protection per EN 60529 IP65 (all sides, only with closed housing)
Ambient conditions
Temperature
Operation 0 to 50°C
Storage -20 to 60°C
Transport -20 to 60°C
Relative humidity
Operation T ≤ 40°C: 5 to 90%, non-condensing
T > 40°C: < 90%, non-condensing
Storage T ≤ 40°C: 5 to 90%, non-condensing
T > 40°C: < 90%, non-condensing
Transport T ≤ 40°C: 5 to 90%, non-condensing
T > 40°C: < 90%, non-condensing
Vibration
Operation 2 to 9 Hz: 3 mm amplitude / 9 to 200 Hz: 1 g
Storage 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Transport 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Shock
Operation 15 g, 11 ms
Storage 30 g, 6 ms
Transport 30 g, 6 ms
Mechanical properties
Housing
Material Aluminum, coated
Front
Frame Aluminum, naturally anodized
Design Gray
Panel overlay
Material Polyester
Gasket Metamoll
Flange output Top
Dimensions
Width 426 mm
Height 330 mm (without flange)
402 mm (with flange)
Depth 58.7 mm (without flange)
83.2 mm (with flange)
Weight 6.27 kg (without flange)
Material number:
5PC725.1505-00
Description:
  • 15" TFT XGA color display
  • Analog resistive touch screen
  • IP65 protection
  • Fan-free operation
  • Flange output on top for mounting on a support arm system
Panel PC 725 15" XGA, 15" XGA color TFT display with touch screen (resistive), connections for 1x RS232, 3x USB 2.0, 2x Ethernet 10/100, IP65 protection, 24 VDC. Flange installation on top. Order connector for power supply separately (screw clamp terminal block: 0TB103.9, cage clamp terminal block: 0TB103.91).
Mandatory Accessories
Accessories
0TB103.9 Connector 24 VDC - 3-pin, female - Screw clamp terminal block 3.31 mm²
0TB103.91 Connector 24 VDC - 3-pin, female - Cage clamp terminal block 3.31 mm²
CPU boards
5PC600.X945-00 CPU board Intel Atom, 1600 MHz, 533 MHz FSB, 512 kB L2 cache, 945GME chipset, 1 socket for SO-DIMM DDR2 RAM module
Flanges
5AC725.FLGC-00 Flange - Rittal - For PPC725 - For AP5000
Main memory
5MMDDR.0512-01 SO-DIMM DDR2 RAM 512 MB PC2-5300
5MMDDR.1024-01 SO-DIMM DDR2 RAM 1024 MB PC2-5300
5MMDDR.2048-01 SO-DIMM DDR2 RAM 2048 MB PC2-5300
Optional Accessories
Drives
5AC600.CFSI-00 CompactFlash slot (add-on) for installation in an APC620 or Panel PC.
5AC600.HDDI-05 40 GB hard disk (add-on) 24/7 hard disk with extended temperature range. For APC620 and PPC700. Note: See the manual for information about using the hard disk.
5AC600.HDDI-06 80 GB hard disk (add-on) 24/7 hard disk with extended temperature range. For APC620 and PPC700. Note: See the manual for information about using the hard disk.
5AC600.SSDI-00 128 GB PATA SSD (MLC), add-on, for APC620 and PPC700. Note: See the manual for information about using this SSD.
Documentation Version (Date) Download
Panel PC 725 User's Manual PDF / 8 MB
Driver Version (Date) Download
ADI driver APC620/PPC700 (WinXP, Win7 32-bit) ZIP / 2 MB
Chipset driver 945GME (WinXP/XPe) EXE / 3 MB
Chipset driver 945GME N270 (Win7 32-Bit) EXE / 3 MB
Graphics driver 945GME (WinP/XPe) EXE / 17 MB
Graphics driver 945GME N270 (Win7 32-bit) EXE / 23 MB
Touch driver B&R (WinXP, Win7, Win8.1, Win10 32/64-bit) ZIP / 10 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APC EPLAN P8 from V2.4 EXE / 99 MB
Firmware Upgrades Version (Date) Download
APC620/PPC700 Firmware Upgrade (MTCX, SDLT, SDLR, UPS) ZIP / 434 KB
M-CAD (Mechan. Templates) Version (Date) Download
3D file DXF/STEP 5PC725.1505-00 ZIP / 1 MB

Please choose country and language

B&R Logo