General information
Controller
Interfaces
COM1 | |
Type | RS232, modem supported, not galvanically isolated |
Variant | 9-pin male DSUB connector |
UART | 16550-compatible, 16-byte FIFO buffer |
Max. baud rate | 115 kbit/s |
COM2 | |
Type | RS232, modem supported, not galvanically isolated |
Variant | 9-pin male DSUB connector |
UART | 16550-compatible, 16-byte FIFO buffer |
Max. baud rate | 115 kbit/s |
CompactFlash slot 1 | |
Quantity | 1 |
Type | Type I |
USB | |
Quantity | 2 |
Type | USB 2.0 |
Variant | Type A |
Transfer rate | Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (480 Mbit/s) |
Current-carrying capacity | Max. 500 mA per connection |
Ethernet | |
Quantity | 2 |
Variant | Shielded RJ45 port |
Transfer rate | 10/100 Mbit/s |
Max. baud rate | 100 Mbit/s |
Panel/Monitor interface | |
Variant | Female DVI-I connector |
Type | SDL/DVI/Monitor |
CAN | |
Note | optional |
Audio | |
Type | AC97 sound |
Inputs | Microphone, Line In |
Outputs | Line Out |
Add-on interface slot | |
Quantity | 1 |
Slots
Electrical properties
Nominal voltage | 24 VDC ±25% |
Nominal current | 5 A |
Inrush current | Typ. 10 A, max. 40 A for < 300 μs |
Operating conditions
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Mechanical properties
Material number:
5PC600.SX05-00Description:
APC620 system unit 5 PCI slots, 1 slot for Automation Panel Link transmitter, 2 drive slots, Smart Display Link/DVI-I, connections for 2x RS232, 2x USB 2.0, 2x ETH 10/100, AC97 sound, PS/2 keyboard/mouse, 24 VDC. (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately).
Mandatory Accessories
CPU boards
5PC600.X945-00 | CPU board Intel Atom, 1600 MHz, 533 MHz FSB, 512 kB L2 cache, 945GME chipset, 1 socket for SO-DIMM DDR2 RAM module |
Heat sinks
5AC600.HS01-03 | APC620 heat sink for CPU boards with Atom 1600 MHz. |
Main memory
5MMDDR.0512-01 | SO-DIMM DDR2 RAM 512 MB PC2-5300 |
5MMDDR.1024-01 | SO-DIMM DDR2 RAM 1024 MB PC2-5300 |
5MMDDR.2048-01 | SO-DIMM DDR2 RAM 2048 MB PC2-5300 |
Optional Accessories
Accessories
5AC600.SRAM-00 | SRAM module for APC620 and PPC700, 512 kB |
5ACPCI.ETH1-01 | PCI Ethernet card 1x 10/100 |
5ACPCI.ETH3-01 | PCI Ethernet card 3x 10/100 |
Automation Panel Link transmitters
5AC600.SDL0-00 | Smart Display Link / DVI-D transmitter |
Drives
5AC600.CFSI-00 | CompactFlash slot (add-on) for installation in an APC620 or Panel PC. |
5AC600.CFSS-00 | Dual CompactFlash slot (slide-in) (1x IDE, 1x USB 2.0) for operation in a drive slot in an APC620 or Panel PC. |
5AC600.HDDI-05 | 40 GB hard disk (add-on) 24/7 hard disk with extended temperature range. For APC620 and PPC700. Note: See the manual for information about using the hard disk. |
5AC600.HDDI-06 | 80 GB hard disk (add-on) 24/7 hard disk with extended temperature range. For APC620 and PPC700. Note: See the manual for information about using the hard disk. |
5AC600.HDDS-02 | 40 GB hard disk (slide-in) 24/7 hard disk with extended temperature range. For APC620 and PPC700. Note: See the manual for information about using this hard disk. |
5ACPCI.RAIC-05 | PCI RAID system SATA 2x 250 GB, note: Refer to the manual for using the hard disk. |
Fan kits
5PC600.FA05-00 | APC620 fan kit, for system units with 5 PCI slots. |
Serial adapters
5AC600.485I-00 | RS232/422/485 interface, for installation in an APC620, APC810 or PPC700. |
5AC600.CANI-00 | CAN interface, for installation in an APC620, APC810 or PPC700. |
5ACPCI.MFIO-K01 |
Uninterruptible power supplies
5AC600.UPSI-00 | UPS module for APC620, APC810, PPC800, for system units 5PC600.SX01-00 (starting with Rev. H0), 5PC600.SX02-00 (starting with Rev. G0), 5PC600.SX02-01 (starting with Rev. H0), 5PC600.SX05-00 (starting with Rev. F0), 5PC600.SX05-01 (starting with Rev. F0), 5PC600.SF03-00 (starting with Rev. A0), 5PC810.SX*. 5PC820.1505-00, 5PC820.1906-00. Order cable (5CAUPS.0005-00 or 5CAUPS.0030-00) and battery unit (5AC600.UPSB-00) separately. |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V2.6 HW Upgrade (5PC600.SX05-00) | EXE / 420 KB | |
V3.0 HW Upgrade (5PC600.SX05-00) | EXE / 419 KB | |
V4.0 HW Upgrade (5PC600.SX05-00) | EXE / 442 KB |
Documentation | Version (Date) | Download |
---|---|---|
Automation PC 620 945GME N270 User's manual | PDF / 12 MB | |
Automation PC 620 User manual | PDF / 16 MB | |
Industrial PCs Benchmark Automation Runtime User's manual | PDF / 3 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
APC EPLAN P8 from V2.4 | EXE / 99 MB |
Firmware Upgrades | Version (Date) | Download |
---|---|---|
APC620/PPC700 Firmware Upgrade (MTCX, SDLT, SDLR, UPS) | ZIP / 434 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file DXF/STEP 5PC600.SX05-00, 5PC600.SX05-01 | ZIP / 2 MB |
Tools / Utilities / Examples | Version (Date) | Download |
---|---|---|
ADI .NET SDK | ZIP / 1 MB | |
ADI .NET SDK (Win10 2016 64-Bit) | ZIP / 2 MB | |
ADI Development Kit | ZIP / 5 MB | |
ADI Development Kit (Win10 2016 64-bit) | ZIP / 4 MB | |
HMI Diagnostics Utility (WES7, Win7, Win8.1, Win10) | ZIP / 2 MB | |
HMI Diagnostics Utility (WinCE) | ZIP / 352 KB |