General information
Controller
Interfaces
COM1 | |
Type | RS232, modem supported, not galvanically isolated |
Variant | 9-pin male DSUB connector |
UART | 16550-compatible, 16-byte FIFO buffer |
Max. baud rate | 115 kbit/s |
COM2 | |
Type | RS232, modem supported, not galvanically isolated |
Variant | 9-pin male DSUB connector |
UART | 16550-compatible, 16-byte FIFO buffer |
Max. baud rate | 115 kbit/s |
CompactFlash slot 1 | |
Quantity | 2 |
Type | Type I |
USB | |
Quantity | 4 |
Type | USB 2.0 |
Variant | Type A |
Transfer rate | Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (480 Mbit/s) |
Current-carrying capacity | Max. 500 mA or 1 A per connection |
Ethernet | |
Quantity | 1 |
Variant | Shielded RJ45 port |
Transfer rate | 10/100 Mbit/s |
Max. baud rate | 100 Mbit/s |
Panel/Monitor interface | |
Variant | Female DVI-I connector |
Type | SDL/DVI/Monitor |
POWERLINK | |
Quantity | 1 |
Node switches | 2 |
CAN | |
Quantity | 1 |
Transfer rate | Max. 500 kbit/s |
Node switches | Yes |
Status LED | Yes |
Terminating resistor | Yes, can be enabled via switch |
X2X | |
Quantity | 1 |
Status LED | Yes |
Audio | |
Type | - |
Inputs | - |
Outputs | - |
Add-on interface slot | |
Quantity | - |
Slots
PCI slots | |
Quantity | - |
Type | - |
Variant | - |
Standard | - |
Bus speed | - |
Slide-in drives | No |
Slide-in compact drives | No |
Add-on drives | No |
Automation Panel Link slot | No |
Add-on UPS slot | Yes |
Slot for fan kit | No |
Electrical properties
Nominal voltage | 24 VDC ±25% |
Nominal current | 3.8 A |
Inrush current | Typ. 7 A, max. 40 A for < 300 µs |
Operating conditions
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Material number:
5PC600.SE00-00Description:
APC620 embedded system unit, connections for 2x RS232, 4x USB 2.0, Smart Display Link/DVI-I, 1x ETH 10/100, 1x POWERLINK, 1x CAN, 1x X2X, 512 kB SRAM, 24 VDC. (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately)
Mandatory Accessories
CPU boards
5PC600.X945-00 | CPU board Intel Atom, 1600 MHz, 533 MHz FSB, 512 kB L2 cache, 945GME chipset, 1 socket for SO-DIMM DDR2 RAM module |
Heat sinks
5AC600.HS03-02 | APC620 embedded heat sink for CPU boards with Atom 1600 MHz. |
Main memory
5MMDDR.0512-01 | SO-DIMM DDR2 RAM 512 MB PC2-5300 |
5MMDDR.1024-01 | SO-DIMM DDR2 RAM 1024 MB PC2-5300 |
5MMDDR.2048-01 | SO-DIMM DDR2 RAM 2048 MB PC2-5300 |
Optional Accessories
Uninterruptible power supplies
5AC600.UPSI-00 | UPS module for APC620, APC810, PPC800, for system units 5PC600.SX01-00 (starting with Rev. H0), 5PC600.SX02-00 (starting with Rev. G0), 5PC600.SX02-01 (starting with Rev. H0), 5PC600.SX05-00 (starting with Rev. F0), 5PC600.SX05-01 (starting with Rev. F0), 5PC600.SF03-00 (starting with Rev. A0), 5PC810.SX*. 5PC820.1505-00, 5PC820.1906-00. Order cable (5CAUPS.0005-00 or 5CAUPS.0030-00) and battery unit (5AC600.UPSB-00) separately. |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V2.7 HW Upgrade (5PC600.SE00-00) | EXE / 655 KB | |
V3.0 HW Upgrade (5PC600.SE00-00) | EXE / 661 KB | |
V4.0 HW Upgrade (5PC600.SE00-00) | EXE / 592 KB |
Documentation | Version (Date) | Download |
---|---|---|
Automation PC 620 945GME N270 User's manual | PDF / 12 MB | |
Automation PC 620 User manual | PDF / 16 MB | |
Industrial PCs Benchmark Automation Runtime User's manual | PDF / 3 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
APC EPLAN P8 from V2.4 | EXE / 99 MB |
Firmware Upgrades | Version (Date) | Download |
---|---|---|
APC620/PPC700 Firmware Upgrade (MTCX, SDLT, SDLR, UPS) | ZIP / 434 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file DXF/STEP 5PC600.SE00-00, 5PC600.SE00-01, 5PC600.SE00-02 | ZIP / 2 MB |
Tools / Utilities / Examples | Version (Date) | Download |
---|---|---|
ADI Development Kit | ZIP / 5 MB | |
ADI Development Kit (Win10 2016 64-bit) | ZIP / 4 MB | |
HMI Diagnostics Utility (WES7, Win7, Win8.1, Win10) | ZIP / 2 MB | |
HMI Diagnostics Utility (WinCE) | ZIP / 352 KB |