News
Academy
Career
Downloads
About us
About us
Press Room
Blog
AutoMates
Email news service
Career
Locations
Contact
Imprint
GTC
Product lifecycle
Privacy notices
Virtual Marking
Material Compliance
Engineering Sample Regulations
Extended Producer Responsibility
Sustainability
Corporate Governance
Accessibility Statement
Industries
Industries
Consumer Packaged Goods
Plastics
Energy
Battery
Life Sciences
Printing
Textiles
Mobile machinery
Metalworking
Maritime
Semiconductors & Electronics
Environment and recycling
Automotive
Additive manufacturing
Technologies
Technologies
Innovations
New Motion Technologies
Automation Software
Cyber Security
IIoT
Adaptive Manufacturing
mapp Technology
OPC UA FX
POWERLINK
Redundancy
reACTION Technology
Safety technology
Products
Products
Industrial PCs
HMI
PLC systems
I/O systems
Vision systems
Safety technology
Motion control
Mechatronic systems
Robotics
Mobile Automation
Network and fieldbus modules
Industrial IoT
Software
Process control
Accessories
Service
Service
Support Portal
Repairs
Consulting
Project Engineering
Field Service
Material Return Portal
Software registration
Remote access
Personal uploads
Suppliers
Cyber Security
Value Provider Program
Community
Community
Forum
Automation Help
Blog
International
Europe
Asia
North America
South America
deutsch
english
español
Belgium
nederlands
français
Česká republika
český
Danmark
dansk
Deutschland
deutsch
España
español
France
français
Italia
italiano
Nederland
nederlands
Österreich
deutsch
Polska
polski
Россия
русский
Sverige
svenska
Switzerland
deutsch
français
Türkiye
türkçe
United Kingdom
english
中国
中文
India
english
日本
日本語
Canada
english
français
México
español
USA
english
Brasil
português
Search
Login
Home
Products
5AC600.HS03-02
Technical Data
Basic Information
Accessories
Downloads
SERIAL
General information
Suitable for CPU boards
5PC800.X945-00
Suitable for system units
5PC600.SE00-00
5PC600.SE00-01
5PC600.SE00-02
Certifications
CE
Yes
UKCA
Yes
Mechanical properties
Material
Black aluminum front
Dimensions
Width
203.9 mm
Height
158 mm
Depth
12.8 mm
Weight
Approx. 900 g
Material number:
5AC600.HS03-02
Description:
APC620 embedded heat sink for CPU boards with Atom 1600 MHz.
Mandatory Accessories
CPU boards
5PC600.X945-00
CPU board Intel Atom, 1600 MHz, 533 MHz FSB, 512 kB L2 cache, 945GME chipset, 1 socket for SO-DIMM DDR2 RAM module
Documentation
Version (Date)
Download
Automation PC 620 945GME N270 User's manual
1.18 (05/08/2015) - DE
1.18 (05/08/2015) - EN
1.17 (03/13/2015) - DE
1.16 (04/26/2013) - DE
1.16 (06/17/2013) - EN
1.15 (07/22/2011) - DE
1.15 (07/22/2011) - EN
1.14 (06/17/2011) - DE
1.14 (06/17/2011) - EN
1.13 (03/21/2011) - DE
1.13 (03/21/2011) - EN
1.12 (02/10/2011) - DE
1.11 (01/31/2011) - DE
1.11 (01/31/2011) - EN
1.10 (08/25/2010) - DE
1.10 (08/25/2010) - EN
1.05 (01/25/2010) - DE
1.05 (01/25/2010) - EN
1.00 (10/14/2009) - DE
1.00 (10/14/2009) - EN
PDF
/
12 MB
Login for download
Please choose country and language
OK