General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Material number:
5C5601.11Description:
Provit 5600 Controller system unit for Intel Celeron and Pentium III processors, 2 MB video memory, chipset Intel 82440 BX, 3 DIMM slots, 2 serial, 1 parallel interface. Connections for FPD, monitor, PS/2 AT keyboard, PS/2 mouse, USB, ext. FDD and Ethernet 10/100 (twisted pair). Without processor.
Mandatory Accessories
CompactFlash cards
0CFCRD.016GE.02 | CompactFlash 16 GB extended temp. |
0CFCRD.0512E.02 | CompactFlash 512 MB extended temp. |
0CFCRD.1024E.02 | CompactFlash 1024 MB extended temp. |
0CFCRD.2048E.02 | CompactFlash 2048 MB extended temp. |
0CFCRD.4096E.02 | CompactFlash 4096 MB extended temp. |
0CFCRD.8192E.02 | CompactFlash 8 GB extended temp. |
5CFCRD.0064-03 | CompactFlash 64 MB Western Digital (SLC) |
5CFCRD.0128-03 | CompactFlash 128 MB Western Digital (SLC) |
5CFCRD.0256-03 | CompactFlash 256 MB Western Digital (SLC) |
5CFCRD.0512-03 | CompactFlash 512 MB Western Digital (SLC) |
5CFCRD.1024-03 | CompactFlash 1 GB Western Digital (SLC) |
5CFCRD.2048-03 | CompactFlash 2 GB Western Digital (SLC) |
5CFCRD.4096-03 | CompactFlash 4 GB Western Digital (SLC) |
5CFCRD.8192-03 | CompactFlash 8 GB Western Digital (SLC) |
Undefined
5A5001.17 | Hard disk 30 GB 24/7 hard disk with extended temperature range. Note: See the manual for using the hard disk. |
5A5001.18 | Hard disk 30 GB / CompactFlash slot 24/7 hard disk with extended temperature range. Note: See the Provit 5000 manual for using the hard disk. |
5A5002.02 | Dual Silicon Disk adapter CompactFlash with 2 slots for operating CompactFlash card in IPC5000, IPC5600, IPC5000C, IPC5600C |
5A5002.03 | Silicon Disk adapter CompactFlash with 1 slot for operating CompactFlash card in IPC5000, IPC5000C, IPC5600, IPC5600C |
5C5002.14 | Intel Celeron processor 566/66 for system units 5C5001.1x, 5C5601.1x, 5C5001.2x, 5C5601.2x, 5C5001.3x, 5C5601.3x and 5C5001.4x. |
5C5002.15 | Intel Pentium III processor 600/100 for system units 5C5001.1x, 5C5601.1x, 5C5001.2x, 5C5601.2x, 5C5001.3x, 5C5601.3x and 5C5001.4x. |
5C5002.16 | Intel Pentium III processor 850/100 for system units 5C5001.1x, 5C5601.1x, 5C5001.2x, 5C5601.2x, 5C5001.3x, 5C5601.3x and 5C5001.4x. |
5C5600.03 | Provit 5600 Controller bus unit 5 slots (1 half size ISA, 1 full size ISA, 1 full size ISA/PCI, 2 full size PCI). Power supply 115/230 VAC. For 5C5601.xx system units. |
5C5600.04 | Provit 5600 Controller bus unit 5 slots (1 half size ISA, 1 full size ISA, 1 full size ISA/PCI, 2 full size PCI). 24 VDC power supply. For 5C5601.xx system units. |
9A0004.11 | DIMM module 64 MB PC100 CL2 |
9A0004.12 | DIMM module 128 MB PC100 CL2 |
9A0004.14 | DIMM module 256 MB PC100 CL2 |
Optional Accessories
Accessories
5SWHMI.0000-00 | HMI Drivers & Utilities DVD |
Batteries
0AC201.91 | Lithium batteries 4 pcs., 3 V / 950 mAh button cell |
4A0006.00-000 | Lithium battery, 3 V / 950 mAh, button cell |
Undefined
5A2001.05 | External 3.5 inch floppy disk drive front cover black |
5A5600.01 | Provit 5600 Controller FDD for system units 5C5601.xx |
5A5600.02 | Provit 5600 Controller FDD and CD-ROM for system units 5C5601.xx |
5A5600.03 | Provit 5600 Panel FDD for panels 5D5600.01, 5D5600.02, 5D5600.03, 5D5601.01, 5D5601.02, 5D5601.03. |
5A5600.05 | Provit 5600 Controller FDD and DVD-ROM for system units 5C5601.xx |
5A5600.07 | Provit 5600 Controller FDD and CD-RW for system units 5C5601.xx |
BIOS | Version (Date) | Download |
---|---|---|
BIOS Upgrade IPC5000C/5600C | ZIP / 436 KB |
Documentation | Version (Date) | Download |
---|---|---|
Provit 5000 User's Manual | PDF / 34 MB |
Operating systems (Windows …) | Version (Date) | Download |
---|---|---|
Target Designer Exportfile IPC5000C/IPC5600C | ZIP / 2 MB |
Tools / Utilities / Examples | Version (Date) | Download |
---|---|---|
ICU ISA Configuration Utitlity | ZIP / 1 MB | |
Intel PCI NIC Boot ROM/WOL Utility | ZIP / 17 KB | |
MTC & Mkey Utilities | ZIP / 64 MB | |
Misc Utilities | ZIP / 144 KB |