General information
LEDs | Power, HDD, Run |
B&R ID code | 0xD701 |
Certifications | |
EAC | Yes |
Display
Interfaces
Electrical properties
Nominal voltage | 24 VDC ±25% |
Nominal current | 1.7 A |
Inrush current | TBD |
Power consumption | 50 W |
Galvanic isolation | Yes |
Ambient conditions
Temperature | |
Operation |
Standing (0°): 45°C Lying (90°): 35°C |
Storage | TBD |
Transport | TBD |
Relative humidity | |
Operation | TBD |
Storage | TBD |
Transport | TBD |
Vibration | |
Operation (continuous) | TBD |
Operation (occasional) | TBD |
Storage | TBD |
Transport | TBD |
Shock | |
Operation | TBD |
Storage | TBD |
Transport | TBD |
Elevation | |
Operation | TBD |
Material number:
5AP830.215C-01Description:
- 21.5" Full HD color TFT display
- Multi-touch screen (projected capacitive, 4 simultaneous touch contact points)
- Flexible, standing support arm mounting
- Fan-free operation
Mandatory Accessories
Documentation | Version (Date) | Download |
---|---|---|
Automation Panel 830 User's Manual | PDF / 8 MB |