General information
| Certifications | |
| CE | In preparation |
| LEDs | Power, HDD, Run |
| B&R ID code | 0xD1BE |
Display
Interfaces
Electrical properties
| Nominal voltage | 24 VDC ±25% |
| Nominal current | 1.7 A |
| Inrush current | TBD |
| Power consumption | 50 W |
| Galvanic isolation | Yes |
Ambient conditions
| Temperature | |
| Operation |
Standing (0°): 45°C Face-up (90°): 35°C |
| Storage | TBD |
| Transport | TBD |
| Relative humidity | |
| Operation | TBD |
| Storage | TBD |
| Transport | TBD |
| Vibration | |
| Operation (continuous) | TBD |
| Operation (occasional) | TBD |
| Storage | TBD |
| Transport | TBD |
| Shock | |
| Operation | TBD |
| Storage | TBD |
| Transport | TBD |
| Elevation | |
| Operation | TBD |
Material number:
5AP830.215C-00Description:
- 21.5" Full HD color TFT display
- Multi-touch screen (projected capacitive, 4 simultaneous touch contact points)
- Flexible, hanging support arm mounting
- Fanless operation
Mandatory Accessories
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation Panel 830 User's Manual | PDF / 8 MB |