5ACPCI.RAIC-01

General information
Number of hard disks 2
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
EAC Product family certification
Controller
Type SiI 3512 SATA link
Specification Serial ATA 1.0
Data transfer rate Max. 1.5 Gbit/s (150 MB/s)
RAID level Supports RAID 0, 1
BIOS extension ROM requirements Approx. 32 kB
Hard disk
Capacity 60 GB
Number of heads 3
Number of sectors 117,210,240
Bytes per sector 512
Cache 8 MB
Speed 7200 rpm ±1%
Startup time Typ. 4 s (from 0 rpm to read access)
Service life 5 years
S.M.A.R.T. support Yes
Access time 4.2 ms
Supported transfer modes SATA 1.0, PIO mode 0-4, multiword DMA mode 0-2, UDMA 0-5
Data transfer rate
Internal Max. 539 Mbit/s
To/From host Max. 150 MB/s
Positioning time
Minimum (track to track) 1.5 ms
Nominal (read access) 10.5 ms
Maximum (read access) 22 ms
Electrical properties
Power consumption 0.3 A at 3.3 V (PCI bus)
1 A at 5 V (PCI bus)
Ambient conditions
Temperature
Operation 5 to 55°C
24-hour operation 5 to 40°C
Storage -40 to 70°C
Transport -40 to 70°C
Relative humidity
Operation 5 to 90%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Vibration
Operation (continuous) 5 to 500 Hz: 0.125 g (1.225 m/s² 0-peak) duration 1 octave per minute, no damage
Operation (occasional) 5 to 500 Hz: 0.25 g (2.45 m/s² 0-peak) duration 1 octave per minute, no damage
Storage At max. 5 to 500 Hz: 5 g (49 m/s² 0-peak) duration 0.5 octaves per minute, no damage
Transport At max. 5 to 500 Hz: 5 g (49 m/s² 0-peak) duration 0.5 octaves per minute, no damage
Shock
Operation At max. 125 g (1226 m/s² 0-peak) and 2 ms duration: No unrecoverable errors
Storage At max. 400 g (3924 m/s² 0-peak) and 2 ms duration, no damage
At max. 450 g (4424 m/s² 0-peak) and 1 ms duration, no damage
At max. 200 g (1962 m/s² 0-peak) and 0.5 ms duration, no damage
Transport At max. 400 g (3924 m/s² 0-peak) and 2 ms duration, no damage
At max. 450 g (4424 m/s² 0-peak) and 1 ms duration, no damage
At max. 200 g (1962 m/s² 0-peak) and 0.5 ms duration, no damage
Elevation
Operation -300 to 3048 m
Storage -300 to 12192 m
Mechanical properties
Installation Permanent
Dimensions
Width 70 mm
Length 100 mm
Height 9.5 mm
Weight 350 g
Vendor information
Manufacturer Seagate
Manufacturer's product ID Momentus 7200.1 ST96023AS
Material number:
5ACPCI.RAIC-01
Description:
  • SATA RAID controller
  • RAID level 0 (striped) and 1 (mirrored)
  • 2 SATA hard disk drives (suitable for 24-hour operation)
  • Only requires 1 PCI slot
  • Transfer rates up to 150 MB/s

This SATA RAID controller supports RAID level 0 and 1 and can be inserted in a PCI slot. The hard disks that are used are specified for 24-hour operation (24x7).

Optional Accessories
Drives
5ACPCI.RAIC-02 60 GB SATA hard disk replacement part for 5ACPCI.RAIC-01 note: Refer to the manual for using the hard disk.
Documentation Version (Date) Download
Automation PC 620 User manual PDF / 16 MB
Driver Version (Date) Download
PCI SATA RAID driver 5ACPCI.RAIC-01, -03, -05, -06 (Win7 32-bit) ZIP / 163 KB
PCI SATA RAID driver 5ACPCI.RAIC-01, -03, -05, -06 (Win7 64-bit) ZIP / 176 KB
PCI SATA RAID driver 5ACPCI.RAIC-01, -03, -05, -06 (WinXP) ZIP / 163 KB
SATA RAID 5ACPCI.RAIC-01, -03, -05, -06 tool (Win7 32-bit) ZIP / 12 MB
SATA RAID 5ACPCI.RAIC-01, -03, -05, -06 tool (Win7 64-bit) ZIP / 12 MB
Tools / Utilities / Examples Version (Date) Download
.Net SATA RAID utility 5ACPCI.RAIC-01, -03, -05, -06 (WinXP) ZIP / 33 MB
JAVA SATA RAID Utility for 5ACPCI.RAIC-01 (WinXP) ZIP / 19 MB

Please choose country and language

B&R Logo