5ACPCI.RAIC-02

General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD
Hard disk
Data transfer rate
Internal Max. 539 Mbit/s
To/From host Max. 150 MB/s
Positioning time
Minimum (track to track) 1.5 ms
Nominal (read access) 10.5 ms
Maximum (read access) 22 ms
Capacity 60 GB
Number of heads 3
Number of sectors 117,210,240
Bytes per sector 512
Cache 8 MB
Speed 7200 rpm ±1%
Startup time Typ. 4 s (from 0 rpm to read access)
Service life 5 years
S.M.A.R.T. support Yes
Access time 4.2 ms
Supported transfer modes SATA 1.0, PIO mode 0-4, multiword DMA mode 0-2, UDMA 0-5
Ambient conditions
Temperature
Operation 5 to 55°C
24-hour operation 5 to 40°C
Storage -40 to 70°C
Transport -40 to 70°C
Relative humidity
Operation 5 to 90%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Vibration
Operation (continuous) 5 to 500 Hz: 0.125 g (1.225 m/s² 0-peak) duration 1 octave per minute, no damage
Operation (occasional) 5 to 500 Hz: 0.25 g (2.45 m/s² 0-peak) duration 1 octave per minute, no damage
Storage At max. 5 to 500 Hz: 5 g (49 m/s² 0-peak) duration 0.5 octaves per minute, no damage
Transport At max. 5 to 500 Hz: 5 g (49 m/s² 0-peak) duration 0.5 octaves per minute, no damage
Shock
Operation At max. 125 g (1226 m/s² 0-peak) and 2 ms duration: No unrecoverable errors
Storage At max. 400 g (3924 m/s² 0-peak) and 2 ms duration, no damage
At max. 450 g (4424 m/s² 0-peak) and 1 ms duration, no damage
At max. 200 g (1962 m/s² 0-peak) and 0.5 ms duration, no damage
Transport At max. 400 g (3924 m/s² 0-peak) and 2 ms duration, no damage
At max. 450 g (4424 m/s² 0-peak) and 1 ms duration, no damage
At max. 200 g (1962 m/s² 0-peak) and 0.5 ms duration, no damage
Elevation
Operation -300 to 3048 m
Storage -300 to 12192 m
Mechanical properties
Dimensions
Width 70 mm
Length 100 mm
Height 9.5 mm
Weight 350 g
Vendor information
Manufacturer Seagate
Manufacturer's product ID Momentus 7200.1 ST96023AS
Material number:
5ACPCI.RAIC-02
Description:

This hard disk can be used as a replacement for a HDD used with the 5ACPCI.RAIC-01 PCI SATA RAID controller.

Please choose country and language

B&R Logo